(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

K Type Drawer Unit (Steel Drawers)

K Type Drawer Unit (Steel Drawers)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 13,219.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
K-43N-NG SALE
K-43W-NG SALE
K-44N-NG SALE
K-44W-NG SALE
K-46N-NG SALE
K-46W-NG SALE
K-63N-NG SALE
K-63W-NG SALE
K-64N-NG SALE
K-64W-NG SALE
K-66N-NG SALE
K-66W-NG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Width (mm) Details Type Drawer Trusco Code Mass Amount Of Content

฿ 15,605.00

฿ 14,356.60

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 468 592 3-tier type V-1 NG 12 Pieces 512-3429 18.2kg 1 unit

฿ 13,219.00

฿ 12,161.48

SMALLPARTSSTORAGESYSTEMS 1 Piece(s) Same day 468 592 3-tier type V-2 NG 6 Pieces 512-3542 16.4kg 1 unit

฿ 20,912.00

฿ 18,482.03

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 609 592 4 tier type V-1 NG 16 Pieces 512-3437 23.8kg 1 unit

฿ 17,562.00

฿ 15,556.42

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 609 592 4 tier type V-2 NG 8 Pieces 512-3551 21.4kg 1 unit

฿ 30,428.00

฿ 26,764.47

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 890 592 6 Step Type V-1 NG 24 Pieces 512-3445 35.2kg 1 unit

฿ 25,405.00

฿ 22,379.26

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 890 592 6 Step Type V-2 NG 12 Pieces 512-3569 31.6kg 1 unit

฿ 24,137.02

฿ 20,596.12

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 468 854 3-tier type V-1 NG 18 Pieces 512-3453 25.8kg 1 unit

฿ 20,482.23

฿ 17,307.48

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 468 854 3-tier type V-2 NG 9 Pieces 512-3577 23.1kg 1 unit

฿ 30,585.46

฿ 25,951.76

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 609 854 4 tier type V-1 NG 24 Pieces 512-3461 33.9kg 1 unit

฿ 25,712.41

฿ 21,565.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 609 854 4 tier type V-2 NG 12 Pieces 512-3585 30.3kg 1 unit

฿ 44,790.00

฿ 41,206.80

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 890 854 6 Step Type V-1 NG 36 Pieces 512-3470 48.6kg 1 unit

฿ 37,250.70

฿ 31,193.74

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 890 854 6 Step Type V-2 NG 18 Pieces 512-3593 43.2kg 1 unit

Basic Specifications

  • Product Type
    Drawer
  • Depth (mm)
    307
  • Maximum Load (kg/unit)
    Weight (101 kg up)
  • Drawer color
    Neogray
  • Main Body Material
    Steel
  • Specifications
    Main Body Color: Neogray
  • Drawer material
    Steel
  • Accessory
    Partition, index card x 1 for each
  • Amount Of Content
    1 unit

Product Description

Steel drawer type small part case.
[Features]
· Main body and drawer are made of steel.
· Manufactured in Japan.
· Each drawer has a partition and name card.
[Applications]
· Ideal for arranging small items.

Part Number
K-43N-NG SALE
K-43W-NG SALE
K-44N-NG SALE
K-44W-NG SALE
K-46N-NG SALE
K-46W-NG SALE
K-63N-NG SALE
K-63W-NG SALE
K-64N-NG SALE
K-64W-NG SALE
K-66N-NG SALE
K-66W-NG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Width (mm) Details Type Drawer Trusco Code Mass Amount Of Content

฿ 15,605.00

฿ 14,356.60

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 468 592 3-tier type V-1 NG 12 Pieces 512-3429 18.2kg 1 unit

฿ 13,219.00

฿ 12,161.48

SMALLPARTSSTORAGESYSTEMS 1 Piece(s) Same day 468 592 3-tier type V-2 NG 6 Pieces 512-3542 16.4kg 1 unit

฿ 20,912.00

฿ 18,482.03

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 609 592 4 tier type V-1 NG 16 Pieces 512-3437 23.8kg 1 unit

฿ 17,562.00

฿ 15,556.42

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 609 592 4 tier type V-2 NG 8 Pieces 512-3551 21.4kg 1 unit

฿ 30,428.00

฿ 26,764.47

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 890 592 6 Step Type V-1 NG 24 Pieces 512-3445 35.2kg 1 unit

฿ 25,405.00

฿ 22,379.26

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 890 592 6 Step Type V-2 NG 12 Pieces 512-3569 31.6kg 1 unit

฿ 24,137.02

฿ 20,596.12

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 468 854 3-tier type V-1 NG 18 Pieces 512-3453 25.8kg 1 unit

฿ 20,482.23

฿ 17,307.48

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 468 854 3-tier type V-2 NG 9 Pieces 512-3577 23.1kg 1 unit

฿ 30,585.46

฿ 25,951.76

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 609 854 4 tier type V-1 NG 24 Pieces 512-3461 33.9kg 1 unit

฿ 25,712.41

฿ 21,565.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 609 854 4 tier type V-2 NG 12 Pieces 512-3585 30.3kg 1 unit

฿ 44,790.00

฿ 41,206.80

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 890 854 6 Step Type V-1 NG 36 Pieces 512-3470 48.6kg 1 unit

฿ 37,250.70

฿ 31,193.74

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 890 854 6 Step Type V-2 NG 18 Pieces 512-3593 43.2kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Drawers Color:Neo Gray
●Main Body Color: Neo Gray

Materials

●Main Body: Steel
●Drawers: Steel

Accessories

●Each drawer with divider/heading card with 1 each