(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

C-Type Vanlack Case (C-45)

C-Type Vanlack Case (C-45)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
C-45
C-48
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Drawer Trusco Code Mass Amount Of Content

฿ 5,656.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 311 C-1 20 pcs 501-9796 4.4kg 1 unit

฿ 8,085.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) Same day 481 C-1 32 pcs 501-9800 6.8kg 1 unit

Basic Specifications

  • Product Type
    Drawer
  • Width (mm)
    348
  • Depth (mm)
    181
  • Maximum Load (kg/unit)
    Lightweight (Up to 50 kg)
  • Drawer color
    Transparency
  • Drawer material
    AS Resin
  • Amount Of Content
    1 unit

Product Description

A small parts case developed for the purpose of storing and organizing small parts.
[Features]
· The drawer is available in transparent and neo-gray types, which can be selected according to the application.
· The transparent type drawer is convenient for seeing the interior.
· Name cards are included in the drawer for sorting.
· Materials - main body: steel, drawers: AS resin.
· Each drawer has 1 partition and 1 name card (depth 240/311 mm types).
· Each drawer has 2 name cards (depth 360 mm types).
[Applications]
· Ideal for small item storage in factories and offices.

Part Number
C-45
C-48
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Drawer Trusco Code Mass Amount Of Content

฿ 5,656.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 311 C-1 20 pcs 501-9796 4.4kg 1 unit

฿ 8,085.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) Same day 481 C-1 32 pcs 501-9800 6.8kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1