(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

A-Type Vanlack Case (A-35)

A-Type Vanlack Case (A-35)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
A-35
A-35-NG
A-38 SALE
A-38-NG SALE
A-415 SALE
A-415-NG SALE
A-415D SALE
A-415D-NG SALE
AM-307 SALE
AW-215 SALE
AW-215-NG SALE
AW-321 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Width (mm) Depth (mm) Maximum Load (kg/unit) Drawer color Drawer Trusco Code Drawer material Mass Amount Of Content

฿ 9,106.55

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) Same day 340 418 310 Lightweight (Up to 50 kg) Transparency A-1 15 pcs 501-9435 AS Resin 8.2kg 1 unit

฿ 10,035.70

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 340 418 310 Lightweight (Up to 50 kg) Neogray A-1 NG 15 pcs 510-0348 ABS Resin 8.2kg 1 unit

฿ 13,817.04

฿ 11,832.91

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 1 Day(s) 522 418 310 Lightweight (Up to 50 kg) Transparency A-1 24 pcs 501-9494 AS Resin 12.5kg 1 unit

฿ 13,810.84

฿ 11,833.13

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 522 418 310 Lightweight (Up to 50 kg) Neogray A-1 NG 24 pcs 501-9508 ABS Resin 12.5kg 1 unit

฿ 25,905.51

฿ 23,219.11

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 1025 583 310 Medium capacity (51 to 100 kg) Transparency A-1 60 pcs 501-9567 AS Resin 36.3kg 1 unit

฿ 28,683.70

฿ 23,595.21

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 1025 583 310 Medium capacity (51 to 100 kg) Neogray A-1 NG 60 pcs 502-0352 ABS Resin 36.3kg 1 unit

฿ 33,022.00

฿ 30,380.24

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 1025 585 345 Medium capacity (51 to 100 kg) Transparency A-1 60 pcs 501-9656 AS Resin 42.9kg 1 unit

฿ 33,351.00

฿ 30,682.92

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 1025 585 345 Medium capacity (51 to 100 kg) Neogray A-1 NG 60 pcs 501-9664 ABS Resin 42.9kg 1 unit

฿ 25,179.00

฿ 23,164.68

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 1025 589 310 Lightweight (Up to 50 kg) Transparency A-1 30 pcs MM-2 7 pcs 501-9711 AS Resin 34.3kg 1 unit

฿ 25,893.79

฿ 20,751.28

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 1025 550 310 Lightweight (Up to 50 kg) Transparency AW-2, 30 pcs 511-8506 AS Resin 30kg 1 unit

฿ 22,400.00

฿ 20,905.92

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 1025 550 310 Lightweight (Up to 50 kg) Neogray AW-2 NG, 30 pcs 511-8514 ABS Resin 30kg 1 unit

฿ 24,876.00

฿ 22,885.92

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 1025 567 310 Lightweight (Up to 50 kg) Transparency A-1 30 pcs AW-2 15 pcs 511-8522 AS Resin 33.2kg 1 unit

Basic Specifications

  • Product Type
    Drawer
  • Amount Of Content
    1 unit

Product Description

A small parts case ideal for storing and organizing small parts.
[Features]
· Storage box developed for the purpose of storing and organizing small parts.
· The drawer is available in transparent and neo-gray types, which can be selected according to the application.
· Name cards are included in the drawer for sorting.
· The transparent drawer and neo-gray drawer can be used for managing small parts.
[Applications]
· Ideal for small item storage in factories and offices.

Part Number
A-35
A-35-NG
A-38 SALE
A-38-NG SALE
A-415 SALE
A-415-NG SALE
A-415D SALE
A-415D-NG SALE
AM-307 SALE
AW-215 SALE
AW-215-NG SALE
AW-321 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Width (mm) Depth (mm) Maximum Load (kg/unit) Drawer color Drawer Trusco Code Drawer material Mass Amount Of Content

฿ 9,106.55

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) Same day 340 418 310 Lightweight (Up to 50 kg) Transparency A-1 15 pcs 501-9435 AS Resin 8.2kg 1 unit

฿ 10,035.70

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 340 418 310 Lightweight (Up to 50 kg) Neogray A-1 NG 15 pcs 510-0348 ABS Resin 8.2kg 1 unit

฿ 13,817.04

฿ 11,832.91

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 1 Day(s) 522 418 310 Lightweight (Up to 50 kg) Transparency A-1 24 pcs 501-9494 AS Resin 12.5kg 1 unit

฿ 13,810.84

฿ 11,833.13

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 522 418 310 Lightweight (Up to 50 kg) Neogray A-1 NG 24 pcs 501-9508 ABS Resin 12.5kg 1 unit

฿ 25,905.51

฿ 23,219.11

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 1025 583 310 Medium capacity (51 to 100 kg) Transparency A-1 60 pcs 501-9567 AS Resin 36.3kg 1 unit

฿ 28,683.70

฿ 23,595.21

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 1025 583 310 Medium capacity (51 to 100 kg) Neogray A-1 NG 60 pcs 502-0352 ABS Resin 36.3kg 1 unit

฿ 33,022.00

฿ 30,380.24

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 1025 585 345 Medium capacity (51 to 100 kg) Transparency A-1 60 pcs 501-9656 AS Resin 42.9kg 1 unit

฿ 33,351.00

฿ 30,682.92

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 1025 585 345 Medium capacity (51 to 100 kg) Neogray A-1 NG 60 pcs 501-9664 ABS Resin 42.9kg 1 unit

฿ 25,179.00

฿ 23,164.68

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 1025 589 310 Lightweight (Up to 50 kg) Transparency A-1 30 pcs MM-2 7 pcs 501-9711 AS Resin 34.3kg 1 unit

฿ 25,893.79

฿ 20,751.28

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 1025 550 310 Lightweight (Up to 50 kg) Transparency AW-2, 30 pcs 511-8506 AS Resin 30kg 1 unit

฿ 22,400.00

฿ 20,905.92

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 1025 550 310 Lightweight (Up to 50 kg) Neogray AW-2 NG, 30 pcs 511-8514 ABS Resin 30kg 1 unit

฿ 24,876.00

฿ 22,885.92

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 1025 567 310 Lightweight (Up to 50 kg) Transparency A-1 30 pcs AW-2 15 pcs 511-8522 AS Resin 33.2kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1