(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pick Case Height 253–880 mm (PC-40)

Pick Case Height 253–880 mm (PC-40)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LL-30H SALE
LL-32H
PC-10
PC-15
PC-24
PC-40
PC-72 SALE
PCL-36
PCL-48 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Width (mm) Depth (mm) Type Details Drawer Small Drawer Interior Size: Frontage x Depth x Height Medium Drawer Interior Size: Frontage x Depth x Height Large Drawer Interior Size: Frontage x Depth x Height Drawer Inner Dimensions: Frontage x Depth x Height Maximum Capacity Details
(kg)
Divider Panel
(Sheets)
Trusco Code Mass
(kg)
Amount Of Content

฿ 30,638.00

฿ 28,186.96

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 880 570 255 Small/Medium/Large Drawers Small 12/Medium 12/Large 6 75×221×75 119×221×75 250×221×75 - 64 30 283-6831 21.1 1 unit

฿ 24,379.33

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 6 Day(s) 880 570 255 Small/Medium/Large Drawers Medium 32 119×221×75 - 64 32 283-6840 28.2 1 unit

฿ 5,758.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 253 243 237 Shallow Drawer 5 Shallow levels x 2 columns - - - 89×206×36 15 20 281-0158 3.6 1 unit

฿ 8,027.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 253 358 237 Shallow Drawer Shallow 5 Steps x 3 Rows - - - 89×206×36 24 30 281-0166 5.1 1 unit

฿ 8,638.43

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 5 Day(s) 379 358 237 Shallow Drawer Shallow 8 Steps x 3 Rows - - - 89×206×36 38 48 281-0174 7.1 1 unit

฿ 14,898.27

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 8 Day(s) 500 492 240 Shallow Drawer Shallow 10 Rows x 4 Columns - - - 89×206×36 60 80 281-0298 13.4 1 unit

฿ 34,041.00

฿ 31,317.72

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 880 492 240 Shallow Drawer Shallow 18 Rows x 4 Columns - - - 89×206×36 100 144 281-0301 22.2 1 unit

฿ 20,873.80

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 6 Day(s) 693 573 275 Deep drawer Depth 9 slots x 4 compartments - - - 108×241×57 68 72 281-0328 19.4 1 unit

฿ 36,772.00

฿ 33,830.24

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 880 573 275 Deep drawer Depth 12 slots x 4 compartments - - - 108×241×57 100 96 281-0395 24.6 1 unit

Basic Specifications

  • Product Type
    Drawer
  • Drawer Color
    Transparency
  • Drawer Material
    Styrene resin
  • Body Material
    Steel
  • Accessories
    Label Card
  • Accessory 2
    Partition Plate
  • Amount Of Content
    1 unit

Product Description

A small parts case that includes color classified name cards to enable speedy searching.
[Features]
· Convenient for storing and organizing parts.
· Color classified name cards included to enable speedy searching.
· Convenient for storing and organizing small parts.
· Transparent drawers that enable contents to be seen easily (with partitions).
[Applications]
· For all manufacturing industries that use small screws, bolts and electronic boards.

Part Number
LL-30H SALE
LL-32H
PC-10
PC-15
PC-24
PC-40
PC-72 SALE
PCL-36
PCL-48 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Width (mm) Depth (mm) Type Details Drawer Small Drawer Interior Size: Frontage x Depth x Height Medium Drawer Interior Size: Frontage x Depth x Height Large Drawer Interior Size: Frontage x Depth x Height Drawer Inner Dimensions: Frontage x Depth x Height Maximum Capacity Details
(kg)
Divider Panel
(Sheets)
Trusco Code Mass
(kg)
Amount Of Content

฿ 30,638.00

฿ 28,186.96

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 880 570 255 Small/Medium/Large Drawers Small 12/Medium 12/Large 6 75×221×75 119×221×75 250×221×75 - 64 30 283-6831 21.1 1 unit

฿ 24,379.33

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 6 Day(s) 880 570 255 Small/Medium/Large Drawers Medium 32 119×221×75 - 64 32 283-6840 28.2 1 unit

฿ 5,758.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 253 243 237 Shallow Drawer 5 Shallow levels x 2 columns - - - 89×206×36 15 20 281-0158 3.6 1 unit

฿ 8,027.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 253 358 237 Shallow Drawer Shallow 5 Steps x 3 Rows - - - 89×206×36 24 30 281-0166 5.1 1 unit

฿ 8,638.43

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 5 Day(s) 379 358 237 Shallow Drawer Shallow 8 Steps x 3 Rows - - - 89×206×36 38 48 281-0174 7.1 1 unit

฿ 14,898.27

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 8 Day(s) 500 492 240 Shallow Drawer Shallow 10 Rows x 4 Columns - - - 89×206×36 60 80 281-0298 13.4 1 unit

฿ 34,041.00

฿ 31,317.72

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 880 492 240 Shallow Drawer Shallow 18 Rows x 4 Columns - - - 89×206×36 100 144 281-0301 22.2 1 unit

฿ 20,873.80

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 6 Day(s) 693 573 275 Deep drawer Depth 9 slots x 4 compartments - - - 108×241×57 68 72 281-0328 19.4 1 unit

฿ 36,772.00

฿ 33,830.24

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 880 573 275 Deep drawer Depth 12 slots x 4 compartments - - - 108×241×57 100 96 281-0395 24.6 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1