(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MT Type Tank

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 92,896.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MTF-2000 SALE
MTF-3000 SALE
MTT-2000 SALE
MTT-3000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details External Dimensions Frontage
(mm)
External Dimensions Depth
(mm)
External Dimensions Height
(mm)
Features Mass
(g)
Amount Of Content

฿ 92,896.00

฿ 80,122.80

TANKS 1 Piece(s) 40 Day(s) Standard Type 1800 1800 1100 A liquid level meter with top and bottom valves is equipped by default. 100000 1 unit

฿ 142,012.00

฿ 115,285.34

TANKS 1 Piece(s) 40 Day(s) Standard Type 2000 2000 1320 A liquid level meter with top and bottom valves is equipped by default. 150000 1 unit

฿ 198,057.00

฿ 160,782.67

TANKS 1 Piece(s) 40 Day(s) Type Equipped with Frame 1930 1930 1692 Bottom surface is tapered, complete drain type with dedicated frame. Bottom drain standardly equipped with 50 A ball valve. 300000 1 unit

฿ 258,670.00

฿ 209,988.31

TANKS 1 Piece(s) 40 Day(s) Type Equipped with Frame 2130 2130 1952 Bottom surface is tapered, complete drain type with dedicated frame. Bottom drain standardly equipped with 50 A ball valve. 380000 1 unit

Basic Specifications

  • Capacity
    2000L
  • Material (Body)
    Polyethylene
  • Product Model
    Tank
  • Water Inlet Inner Diameter(mm)
    500
  • Intended Use
    For use as a tank for installation in agricultural and factory work.
  • Amount Of Content
    1 unit

Product Description

[Features]
· The main body is seamless and a completely integrally-molded structure.
· Nozzles from 15A to 100A can be mounted on the top plate and sides.
[Applications]
· As a permanently-installed tank for use in agricultural work or factories.

Part Number
MTF-2000 SALE
MTF-3000 SALE
MTT-2000 SALE
MTT-3000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details External Dimensions Frontage
(mm)
External Dimensions Depth
(mm)
External Dimensions Height
(mm)
Features Mass
(g)
Amount Of Content

฿ 92,896.00

฿ 80,122.80

TANKS 1 Piece(s) 40 Day(s) Standard Type 1800 1800 1100 A liquid level meter with top and bottom valves is equipped by default. 100000 1 unit

฿ 142,012.00

฿ 115,285.34

TANKS 1 Piece(s) 40 Day(s) Standard Type 2000 2000 1320 A liquid level meter with top and bottom valves is equipped by default. 150000 1 unit

฿ 198,057.00

฿ 160,782.67

TANKS 1 Piece(s) 40 Day(s) Type Equipped with Frame 1930 1930 1692 Bottom surface is tapered, complete drain type with dedicated frame. Bottom drain standardly equipped with 50 A ball valve. 300000 1 unit

฿ 258,670.00

฿ 209,988.31

TANKS 1 Piece(s) 40 Day(s) Type Equipped with Frame 2130 2130 1952 Bottom surface is tapered, complete drain type with dedicated frame. Bottom drain standardly equipped with 50 A ball valve. 380000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1