(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MC Type Large Container

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 20,376.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MC-10000 SALE
MC-1000-S SALE
MC-1500 SALE
MC-15000 SALE
MC-200 SALE
MC-2000 SALE
MC-20000 SALE
MC-300 SALE
MC-3000 SALE
MC-30000 SALE
MC-4000 SALE
MC-40000 SALE
MC-500 SALE
MC-5000 SALE
MC-50000 SALE
MC-6000 SALE
MC-750 SALE
MC-8000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Major Diameter
(mm)
Tank Body Height
(mm)
Tank Body Total Height
(mm)
Tank Body Thick
(mm)
Tank Body Manhole
(mm)
Mass
(g)
Amount Of Content

฿ 543,924.00

฿ 441,557.50

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 10000L 2280 2780 3190 12.5 φ500 560000 1 unit

฿ 58,509.00

฿ 50,464.01

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 1000L 1106 1160 1425 6.0 φ380 40000 1 unit

฿ 81,758.00

฿ 70,516.28

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 1500L 1290 1315 1635 6.0 φ380 58000 1 unit

฿ 813,270.00

฿ 660,212.59

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 15000L 2600 3120 3540 15.0 φ500 830000 1 unit

฿ 20,376.00

฿ 18,745.92

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 200L 670 650 800 6.0 φ280 13000 1 unit

฿ 114,041.00

฿ 98,360.36

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 2000L 1420 1490 1850 7.0 φ380 68000 1 unit

฿ 1,021,437.00

฿ 829,202.56

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 20000L 2710 3810 4260 15.0 φ500 1045000 1 unit

฿ 24,482.00

฿ 22,523.44

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 300L 760 760 940 6.0 φ280 18000 1 unit

฿ 229,467.00

฿ 186,281.31

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 3000L 1625 1625 2080 8.0 φ500 198000 1 unit

฿ 1,882,437.00

฿ 1,528,162.36

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 30000L 2860 5250 5750 20.0 φ500 2000000 1 unit

฿ 245,224.00

฿ 199,072.84

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 4000L 1740 1940 2370 9.0 φ500 270000 1 unit

฿ 2,291,432.00

฿ 1,860,184.50

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 40000L 2910 6380 6880 20.0 φ500 2560000 1 unit

฿ 32,643.00

฿ 30,031.56

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 500L 1000 710 905 6.0 φ380 28000 1 unit

฿ 303,014.00

฿ 245,986.77

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 5000L 1890 2050 2480 9.0 φ500 285000 1 unit

฿ 2,531,728.00

฿ 2,055,256.79

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 50000L 3270 6350 6850 20.0 φ500 3005000 1 unit

฿ 352,592.00

฿ 286,234.19

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 6000L 1922 2350 2800 9.5 φ500 340000 1 unit

฿ 51,889.00

฿ 47,737.88

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 750L 1026 1025 1260 6.0 φ380 33000 1 unit

฿ 489,574.00

฿ 397,436.17

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 8000L 2170 2415 3005 11.5 φ500 450000 1 unit

Basic Specifications

  • Material (Body)
    Polyethylene
  • Product Model
    Tank
  • Intended Use
    Storage tank that can store a variety of chemicals, right from water to inorganic chemicals.
  • Amount Of Content
    1 unit

Product Description

A polyethylene tank with a reinforced frame that can handle liquids with high specific gravity.
[Features]
·By mixing pigments into the outer layer, the deterioration of polyethylene by ultraviolet rays is prevented.
·By using uncolored raw materials for the inner layer, the effect on the inner volume is minimized.
·Sealed round type with a reinforcing frame that is ideal for large volumes and high specific gravity liquids.
·In addition to strict seismic standards, it is highly flexible and expandable.
[Applications]
·Ideal for chemical storage tanks.
·Ideal for wastewater treatment tanks.

Part Number
MC-10000 SALE
MC-1000-S SALE
MC-1500 SALE
MC-15000 SALE
MC-200 SALE
MC-2000 SALE
MC-20000 SALE
MC-300 SALE
MC-3000 SALE
MC-30000 SALE
MC-4000 SALE
MC-40000 SALE
MC-500 SALE
MC-5000 SALE
MC-50000 SALE
MC-6000 SALE
MC-750 SALE
MC-8000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Major Diameter
(mm)
Tank Body Height
(mm)
Tank Body Total Height
(mm)
Tank Body Thick
(mm)
Tank Body Manhole
(mm)
Mass
(g)
Amount Of Content

฿ 543,924.00

฿ 441,557.50

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 10000L 2280 2780 3190 12.5 φ500 560000 1 unit

฿ 58,509.00

฿ 50,464.01

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 1000L 1106 1160 1425 6.0 φ380 40000 1 unit

฿ 81,758.00

฿ 70,516.28

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 1500L 1290 1315 1635 6.0 φ380 58000 1 unit

฿ 813,270.00

฿ 660,212.59

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 15000L 2600 3120 3540 15.0 φ500 830000 1 unit

฿ 20,376.00

฿ 18,745.92

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 200L 670 650 800 6.0 φ280 13000 1 unit

฿ 114,041.00

฿ 98,360.36

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 2000L 1420 1490 1850 7.0 φ380 68000 1 unit

฿ 1,021,437.00

฿ 829,202.56

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 20000L 2710 3810 4260 15.0 φ500 1045000 1 unit

฿ 24,482.00

฿ 22,523.44

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 300L 760 760 940 6.0 φ280 18000 1 unit

฿ 229,467.00

฿ 186,281.31

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 3000L 1625 1625 2080 8.0 φ500 198000 1 unit

฿ 1,882,437.00

฿ 1,528,162.36

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 30000L 2860 5250 5750 20.0 φ500 2000000 1 unit

฿ 245,224.00

฿ 199,072.84

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 4000L 1740 1940 2370 9.0 φ500 270000 1 unit

฿ 2,291,432.00

฿ 1,860,184.50

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 40000L 2910 6380 6880 20.0 φ500 2560000 1 unit

฿ 32,643.00

฿ 30,031.56

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 500L 1000 710 905 6.0 φ380 28000 1 unit

฿ 303,014.00

฿ 245,986.77

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 5000L 1890 2050 2480 9.0 φ500 285000 1 unit

฿ 2,531,728.00

฿ 2,055,256.79

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 50000L 3270 6350 6850 20.0 φ500 3005000 1 unit

฿ 352,592.00

฿ 286,234.19

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 6000L 1922 2350 2800 9.5 φ500 340000 1 unit

฿ 51,889.00

฿ 47,737.88

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 750L 1026 1025 1260 6.0 φ380 33000 1 unit

฿ 489,574.00

฿ 397,436.17

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 8000L 2170 2415 3005 11.5 φ500 450000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a sealed tank with a reinforcing frame that is optimum for large capacity and high specific gravity.
●With the foaming triple layer structure, it increases the rigidity ratio by 34% of the same resin quantity.
●It can compliant most inorganic chemi

Usage

●A wide range of chemical tanks such as inorganic chemicals from water tank.

Materials

●Polyethylene(PE)

Warning

●Necessary to arrange for installing optional parts such as nozzles. For MC-2000 or less and below the standard, none reinforcement frame is standard.(reinforcement frame is optional.)
●Product dimensions have tolerance of ±1.5%.
●Hokkaido area delivered