(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Complete Liquid Dispensing Storage Tank (SKT-100)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SKT-100
SKT-1000 SALE
SKT-1200 SALE
SKT-200 SALE
SKT-300 SALE
SKT-500 SALE
SKT-600 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Water Inlet Inner Diameter
(mm)
External Dimensions Frontage
(mm)
External Dimensions Depth
(mm)
External Dimensions Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 11,053.75

LORRY TANKS 1 Piece(s) 40 Day(s) 100L 320 735 560 600 456-9865 10500 1 unit

฿ 45,380.06

฿ 38,341.61

LORRY TANKS 1 Piece(s) 40 Day(s) 1000L 380 1200 1200 1155 456-9873 48600 1 unit

฿ 51,686.31

฿ 43,628.41

LORRY TANKS 1 Piece(s) 40 Day(s) 1200L 380 1400 1270 1200 456-9881 56900 1 unit

฿ 13,872.83

฿ 11,804.39

LORRY TANKS 1 Piece(s) 40 Day(s) 200L 280 935 750 680 456-9890 13700 1 unit

฿ 15,576.11

฿ 13,219.44

LORRY TANKS 1 Piece(s) 40 Day(s) 300L 280 935 750 830 456-9903 16700 1 unit

฿ 19,356.19

฿ 16,288.23

LORRY TANKS 1 Piece(s) 40 Day(s) 500L 380 1090 880 935 456-9911 22300 1 unit

฿ 24,350.24

฿ 20,588.13

LORRY TANKS 1 Piece(s) 40 Day(s) 600L 380 1200 1150 820 456-9920 26600 1 unit

Basic Specifications

  • Material (Body)
    Polyethylene
  • Product Model
    Tank
  • Drainage Port Inner Diameter
    28
  • Cradle Material
    Styrofoam
  • Accessories
    Support / Fixing Band
  • Amount Of Content
    1 unit

Product Description

[Features]
· A complete liquid removal polyethylene tank.
[Applications]
· For agricultural work.
· Pest control tank.

Part Number
SKT-100
SKT-1000 SALE
SKT-1200 SALE
SKT-200 SALE
SKT-300 SALE
SKT-500 SALE
SKT-600 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Water Inlet Inner Diameter
(mm)
External Dimensions Frontage
(mm)
External Dimensions Depth
(mm)
External Dimensions Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 11,053.75

LORRY TANKS 1 Piece(s) 40 Day(s) 100L 320 735 560 600 456-9865 10500 1 unit

฿ 45,380.06

฿ 38,341.61

LORRY TANKS 1 Piece(s) 40 Day(s) 1000L 380 1200 1200 1155 456-9873 48600 1 unit

฿ 51,686.31

฿ 43,628.41

LORRY TANKS 1 Piece(s) 40 Day(s) 1200L 380 1400 1270 1200 456-9881 56900 1 unit

฿ 13,872.83

฿ 11,804.39

LORRY TANKS 1 Piece(s) 40 Day(s) 200L 280 935 750 680 456-9890 13700 1 unit

฿ 15,576.11

฿ 13,219.44

LORRY TANKS 1 Piece(s) 40 Day(s) 300L 280 935 750 830 456-9903 16700 1 unit

฿ 19,356.19

฿ 16,288.23

LORRY TANKS 1 Piece(s) 40 Day(s) 500L 380 1090 880 935 456-9911 22300 1 unit

฿ 24,350.24

฿ 20,588.13

LORRY TANKS 1 Piece(s) 40 Day(s) 600L 380 1200 1150 820 456-9920 26600 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1