(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAMALORRY (Tank)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,958.81 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AD-100
AT-1000 SALE
AT-100-K
AT-2000 SALE
AT-200-K
AT-3000 SALE
AT-300-K
AT-500-K
AT-800N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Drainage Port Inner Diameter Water Inlet Inner Diameter
(mm)
External Dimensions Frontage
(mm)
External Dimensions Depth
(mm)
External Dimensions Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 7,480.16

LORRY TANKS 1 Piece(s) 40 Day(s) 120L 19 400 510 510 710 458-7901 4500 1 pc.

฿ 38,644.52

฿ 28,453.96

LORRY TANKS 1 Piece(s) 40 Day(s) 1100L 35 360 1560 960 1075 458-7928 44000 1 pc.

฿ 5,958.81

LORRY TANKS 1 Piece(s) 40 Day(s) 100L 35 360 680 500 451 458-7910 6000 1 pc.

฿ 98,850.94

฿ 70,530.15

LORRY TANKS 1 Piece(s) 40 Day(s) 2000L 44 346 1550 1600 1330 458-7944 70000 1 pc.

฿ 8,067.93

LORRY TANKS 1 Piece(s) 40 Day(s) 200L 35 360 920 620 570 458-7936 9000 1 pc.

฿ 165,343.82

฿ 108,978.11

LORRY TANKS 1 Piece(s) 40 Day(s) 3000L 56 350 1580 1800 1490 458-7961 150000 1 pc.

฿ 10,504.51

LORRY TANKS 1 Piece(s) 40 Day(s) 300L 35 360 1000 680 705 458-7952 12000 1 pc.

฿ 13,590.30

LORRY TANKS 1 Piece(s) 40 Day(s) 500L 35 360 1110 790 860 458-7979 17750 1 pc.

฿ 24,597.09

฿ 18,922.54

LORRY TANKS 1 Piece(s) 40 Day(s) 800L 35 360 1350 900 965 458-7987 27500 1 pc.

Basic Specifications

  • Material (Body)
    Polyethylene
  • Product Model
    Tank
  • Intended Use
    Can be used for emergency products, pest control, or irrigation.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Excellent in shock-resistance, chemical-resistance, and cold-resistance.
[Application]
· Can be used for irrigation for emergency supplies and control.

Part Number
AD-100
AT-1000 SALE
AT-100-K
AT-2000 SALE
AT-200-K
AT-3000 SALE
AT-300-K
AT-500-K
AT-800N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Drainage Port Inner Diameter Water Inlet Inner Diameter
(mm)
External Dimensions Frontage
(mm)
External Dimensions Depth
(mm)
External Dimensions Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 7,480.16

LORRY TANKS 1 Piece(s) 40 Day(s) 120L 19 400 510 510 710 458-7901 4500 1 pc.

฿ 38,644.52

฿ 28,453.96

LORRY TANKS 1 Piece(s) 40 Day(s) 1100L 35 360 1560 960 1075 458-7928 44000 1 pc.

฿ 5,958.81

LORRY TANKS 1 Piece(s) 40 Day(s) 100L 35 360 680 500 451 458-7910 6000 1 pc.

฿ 98,850.94

฿ 70,530.15

LORRY TANKS 1 Piece(s) 40 Day(s) 2000L 44 346 1550 1600 1330 458-7944 70000 1 pc.

฿ 8,067.93

LORRY TANKS 1 Piece(s) 40 Day(s) 200L 35 360 920 620 570 458-7936 9000 1 pc.

฿ 165,343.82

฿ 108,978.11

LORRY TANKS 1 Piece(s) 40 Day(s) 3000L 56 350 1580 1800 1490 458-7961 150000 1 pc.

฿ 10,504.51

LORRY TANKS 1 Piece(s) 40 Day(s) 300L 35 360 1000 680 705 458-7952 12000 1 pc.

฿ 13,590.30

LORRY TANKS 1 Piece(s) 40 Day(s) 500L 35 360 1110 790 860 458-7979 17750 1 pc.

฿ 24,597.09

฿ 18,922.54

LORRY TANKS 1 Piece(s) 40 Day(s) 800L 35 360 1350 900 965 458-7987 27500 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1