(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AT type sealed cylindrical tank (Full liquid type) (AT-5000)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AT-10000 SALE
AT-1000-D SALE
AT-20000 SALE
AT-2000-D SALE
AT-30000 SALE
AT-3000-D SALE
AT-300-D SALE
AT-4000 SALE
AT-5000 SALE
AT-500-D SALE
AT-6000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Tank Body Major Diameter
(mm)
Tank Body Height
(mm)
Tank Body Total Height
(mm)
Tank Body Thick
(mm)
Tank Body Manhole
(mm)
Trusco Code Mass
(g)
Anchor Bolt P.C.D.
(mm)
Stand Height
(mm)
Amount Of Content

฿ 968,182.00

฿ 785,970.15

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 10000L 2325 2530 3455 9 φ465 464-8943 780000 □1765 625 1 unit

฿ 188,603.00

฿ 153,107.92

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 1000L 1195 1000 1705 7 φ485 464-8935 110000 □940 495 1 unit

฿ 1,450,547.00

฿ 1,177,554.05

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 20000L 2825 3390 4460 11 φ485 464-8960 1350000 □2120 690 1 unit

฿ 250,321.00

฿ 203,210.59

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 2000L 1520 1250 2025 7 φ485 464-8951 160000 □1170 525 1 unit

฿ 2,351,493.00

฿ 1,908,942.02

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 30000L 3100 4400 5735 14 φ485 464-8994 2230000 ○3020 885 1 unit

฿ 302,040.00

฿ 245,196.07

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 3000L 1590 1600 2425 7 φ485 464-8986 211000 □1230 545 1 unit

฿ 142,056.00

฿ 115,321.06

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 300L 800 670 1305 6 φ155 464-8978 70000 □650 485 1 unit

฿ 519,605.00

฿ 421,815.34

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 4000L 1800 1800 2660 8 φ465 464-9001 400000 □1380 575 1 unit

฿ 555,464.00

฿ 450,925.68

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 5000L 1800 2080 2950 8 φ465 464-9028 415000 □1380 575 1 unit

฿ 153,434.00

฿ 124,557.72

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 500L 990 785 1440 6 φ250 464-9010 85000 □790 485 1 unit

฿ 622,009.00

฿ 504,946.91

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 6000L 2005 2060 2980 8 φ465 464-9036 470000 □1535 620 1 unit

Basic Specifications

  • Material (Body)
    Polyethylene
  • Product Model
    Tank
  • Intended Use
    Best as Storage Tank for Food-Related Items.
  • Tank Material
    Polyethylene Resin
  • Amount Of Content
    1 unit

Product Description

[Features]
·The bottom has a sloping structure, so the liquid can be completely drained.
·It is non-toxic and can be completely cleaned without any remaining liquid after draining, so it can be used as a food storage tank.
·Operating temperature range: -20 to 40°C .
[Applications]
·Ideal as a food storage tank.

Part Number
AT-10000 SALE
AT-1000-D SALE
AT-20000 SALE
AT-2000-D SALE
AT-30000 SALE
AT-3000-D SALE
AT-300-D SALE
AT-4000 SALE
AT-5000 SALE
AT-500-D SALE
AT-6000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Tank Body Major Diameter
(mm)
Tank Body Height
(mm)
Tank Body Total Height
(mm)
Tank Body Thick
(mm)
Tank Body Manhole
(mm)
Trusco Code Mass
(g)
Anchor Bolt P.C.D.
(mm)
Stand Height
(mm)
Amount Of Content

฿ 968,182.00

฿ 785,970.15

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 10000L 2325 2530 3455 9 φ465 464-8943 780000 □1765 625 1 unit

฿ 188,603.00

฿ 153,107.92

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 1000L 1195 1000 1705 7 φ485 464-8935 110000 □940 495 1 unit

฿ 1,450,547.00

฿ 1,177,554.05

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 20000L 2825 3390 4460 11 φ485 464-8960 1350000 □2120 690 1 unit

฿ 250,321.00

฿ 203,210.59

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 2000L 1520 1250 2025 7 φ485 464-8951 160000 □1170 525 1 unit

฿ 2,351,493.00

฿ 1,908,942.02

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 30000L 3100 4400 5735 14 φ485 464-8994 2230000 ○3020 885 1 unit

฿ 302,040.00

฿ 245,196.07

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 3000L 1590 1600 2425 7 φ485 464-8986 211000 □1230 545 1 unit

฿ 142,056.00

฿ 115,321.06

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 300L 800 670 1305 6 φ155 464-8978 70000 □650 485 1 unit

฿ 519,605.00

฿ 421,815.34

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 4000L 1800 1800 2660 8 φ465 464-9001 400000 □1380 575 1 unit

฿ 555,464.00

฿ 450,925.68

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 5000L 1800 2080 2950 8 φ465 464-9028 415000 □1380 575 1 unit

฿ 153,434.00

฿ 124,557.72

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 500L 990 785 1440 6 φ250 464-9010 85000 □790 485 1 unit

฿ 622,009.00

฿ 504,946.91

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 6000L 2005 2060 2980 8 φ465 464-9036 470000 □1535 620 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1