(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Tank SP Model (SP300)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SP1000 SALE
SP10000 SALE
SP1500 SALE
SP15000 SALE
SP20000 SALE
SP2000-D SALE
SP300 SALE
SP3000 SALE
SP4000 SALE
SP500 SALE
SP5000 SALE
SP6000-D SALE
SP800 SALE
SP8000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Tank Body Major Diameter
(mm)
Tank Body Height
(mm)
Tank Body Total Height
(mm)
Tank Body Thick
(mm)
Tank Body Manhole
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 60,685.00

฿ 52,340.81

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 1000L 1000 1255 1495 7 φ485 464-9273 41000 1 unit

฿ 455,128.00

฿ 369,472.91

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 10000L 2330 2615 2936 14.5 φ485 464-9281 380000 1 unit

฿ 82,751.00

฿ 71,372.74

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 1500L 1275 1395 1740 7 φ485 464-9290 60000 1 unit

฿ 700,966.00

฿ 569,044.20

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 15000L 2610 3315 3655 18.0 φ485 464-9303 630000 1 unit

฿ 833,711.00

฿ 676,806.59

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 20000L 2820 3575 3950 20.0 φ485 464-9320 830000 1 unit

฿ 113,782.00

฿ 98,136.98

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 2000L 1410 1555 1933 7 φ485 464-9311 70000 1 unit

฿ 47,237.00

฿ 43,458.04

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 300L 600 1205 1325 7 φ155 464-9338 20000 1 unit

฿ 169,295.00

฿ 119,522.27

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 3000L 1620 1650 2100 7 φ485 464-9346 85000 1 unit

฿ 237,095.00

฿ 169,333.25

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 4000L 1800 1810 2117 12.0 φ485 464-9354 185000 1 unit

฿ 51,719.00

฿ 47,581.48

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 500L 750 1355 1485 7 φ155 464-9362 27000 1 unit

฿ 246,133.00

฿ 184,722.82

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 5000L 1800 2080 2398 12.0 φ485 464-9371 195000 1 unit

฿ 284,456.00

฿ 230,921.38

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 6000L 2000 2150 2454 12.0 φ485 464-9389 225000 1 unit

฿ 59,995.00

฿ 51,745.69

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 800L 900 1440 1580 7 φ155 464-9397 36000 1 unit

฿ 402,029.00

฿ 326,367.14

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 8000L 2135 2535 2863 13.5 φ485 464-9401 315000 1 unit

Basic Specifications

  • Material (Body)
    Polyethylene
  • Product Model
    Tank
  • Intended Use
    Storing sodium hypochlorite, hydrogen peroxide water, hydrochloric acid, hydrofluoric acid and other process chemicals.
  • Tank Material
    Polyethylene Resin
  • Amount Of Content
    1 unit

Product Description

[Features]
· The tank is made of polyethylene resin, which has excellent corrosion resistance and can be used for most chemicals in the chemical industry.
[Applications]
· For storage tanks of industrial chemicals such as sodium hypochlorite, hydrogen peroxide solutions, hydrochloric acid, hydrofluoric acid, etc.
[Note]
· Nozzle, ladder and hydraulic pressure gauge sold separately.

Part Number
SP1000 SALE
SP10000 SALE
SP1500 SALE
SP15000 SALE
SP20000 SALE
SP2000-D SALE
SP300 SALE
SP3000 SALE
SP4000 SALE
SP500 SALE
SP5000 SALE
SP6000-D SALE
SP800 SALE
SP8000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Tank Body Major Diameter
(mm)
Tank Body Height
(mm)
Tank Body Total Height
(mm)
Tank Body Thick
(mm)
Tank Body Manhole
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 60,685.00

฿ 52,340.81

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 1000L 1000 1255 1495 7 φ485 464-9273 41000 1 unit

฿ 455,128.00

฿ 369,472.91

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 10000L 2330 2615 2936 14.5 φ485 464-9281 380000 1 unit

฿ 82,751.00

฿ 71,372.74

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 1500L 1275 1395 1740 7 φ485 464-9290 60000 1 unit

฿ 700,966.00

฿ 569,044.20

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 15000L 2610 3315 3655 18.0 φ485 464-9303 630000 1 unit

฿ 833,711.00

฿ 676,806.59

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 20000L 2820 3575 3950 20.0 φ485 464-9320 830000 1 unit

฿ 113,782.00

฿ 98,136.98

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 2000L 1410 1555 1933 7 φ485 464-9311 70000 1 unit

฿ 47,237.00

฿ 43,458.04

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 300L 600 1205 1325 7 φ155 464-9338 20000 1 unit

฿ 169,295.00

฿ 119,522.27

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 3000L 1620 1650 2100 7 φ485 464-9346 85000 1 unit

฿ 237,095.00

฿ 169,333.25

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 4000L 1800 1810 2117 12.0 φ485 464-9354 185000 1 unit

฿ 51,719.00

฿ 47,581.48

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 500L 750 1355 1485 7 φ155 464-9362 27000 1 unit

฿ 246,133.00

฿ 184,722.82

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 5000L 1800 2080 2398 12.0 φ485 464-9371 195000 1 unit

฿ 284,456.00

฿ 230,921.38

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 6000L 2000 2150 2454 12.0 φ485 464-9389 225000 1 unit

฿ 59,995.00

฿ 51,745.69

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 800L 900 1440 1580 7 φ155 464-9397 36000 1 unit

฿ 402,029.00

฿ 326,367.14

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 8000L 2135 2535 2863 13.5 φ485 464-9401 315000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1