(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Y Type Lorry Tank

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 9,745.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
Y1000 SALE
Y1300 SALE
Y200
Y2000 SALE
Y300
Y3000 SALE
Y500 SALE
Y800 SALE
YN600 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Drainage Port Inner Diameter Water Inlet Inner Diameter
(mm)
External Dimensions Frontage
(mm)
External Dimensions Depth
(mm)
External Dimensions Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 57,780.00

฿ 34,835.56

LORRY TANKS 1 Piece(s) 40 Day(s) 1000L 11/2 350 1300 1100 1015 464-9532 43000 1 pc.

฿ 57,660.00

฿ 43,913.86

LORRY TANKS 1 Piece(s) 40 Day(s) 1300L 11/2 350 1380 1180 1100 464-9541 50000 1 pc.

฿ 9,745.00

LORRY TANKS 1 Piece(s) 40 Day(s) 200L 11/2 250 900 575 575 464-9559 8500 1 pc.

฿ 104,673.00

฿ 74,736.52

LORRY TANKS 1 Piece(s) 40 Day(s) 2000L 11/2 430 1610 1510 1300 464-9567 80000 1 pc.

฿ 12,859.00

LORRY TANKS 1 Piece(s) 40 Day(s) 300L 11/2 350 1000 650 650 464-9575 12000 1 pc.

฿ 155,292.00

฿ 104,325.17

LORRY TANKS 1 Piece(s) 40 Day(s) 3000L 2 430 2035 1600 1365 464-9583 140000 1 pc.

฿ 17,036.00

฿ 13,003.58

LORRY TANKS 1 Piece(s) 40 Day(s) 500L 11/2 350 1150 840 750 464-9591 15500 1 pc.

฿ 33,007.00

฿ 25,161.24

LORRY TANKS 1 Piece(s) 40 Day(s) 800L 11/2 350 1300 1000 965 464-9605 34000 1 pc.

฿ 20,067.00

฿ 15,301.09

LORRY TANKS 1 Piece(s) 40 Day(s) 600L 11/2 350 1150 900 850 464-9699 21000 1 pc.

Basic Specifications

  • Material (Body)
    Polyethylene
  • Product Model
    Tank
  • Intended Use
    Can be used for pest-control, irrigation, and transportation.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Uses ultra-high molecular weight polyethylene with excellent impact resistance.
· Made of polyethylene, making it lightweight and with excellent durability.
[Applications]
· Can be used for pest control, irrigation and transportation.

Part Number
Y1000 SALE
Y1300 SALE
Y200
Y2000 SALE
Y300
Y3000 SALE
Y500 SALE
Y800 SALE
YN600 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Drainage Port Inner Diameter Water Inlet Inner Diameter
(mm)
External Dimensions Frontage
(mm)
External Dimensions Depth
(mm)
External Dimensions Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 57,780.00

฿ 34,835.56

LORRY TANKS 1 Piece(s) 40 Day(s) 1000L 11/2 350 1300 1100 1015 464-9532 43000 1 pc.

฿ 57,660.00

฿ 43,913.86

LORRY TANKS 1 Piece(s) 40 Day(s) 1300L 11/2 350 1380 1180 1100 464-9541 50000 1 pc.

฿ 9,745.00

LORRY TANKS 1 Piece(s) 40 Day(s) 200L 11/2 250 900 575 575 464-9559 8500 1 pc.

฿ 104,673.00

฿ 74,736.52

LORRY TANKS 1 Piece(s) 40 Day(s) 2000L 11/2 430 1610 1510 1300 464-9567 80000 1 pc.

฿ 12,859.00

LORRY TANKS 1 Piece(s) 40 Day(s) 300L 11/2 350 1000 650 650 464-9575 12000 1 pc.

฿ 155,292.00

฿ 104,325.17

LORRY TANKS 1 Piece(s) 40 Day(s) 3000L 2 430 2035 1600 1365 464-9583 140000 1 pc.

฿ 17,036.00

฿ 13,003.58

LORRY TANKS 1 Piece(s) 40 Day(s) 500L 11/2 350 1150 840 750 464-9591 15500 1 pc.

฿ 33,007.00

฿ 25,161.24

LORRY TANKS 1 Piece(s) 40 Day(s) 800L 11/2 350 1300 1000 965 464-9605 34000 1 pc.

฿ 20,067.00

฿ 15,301.09

LORRY TANKS 1 Piece(s) 40 Day(s) 600L 11/2 350 1150 900 850 464-9699 21000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Durable polyethylene plastic is used.
●Lightweight made of polyethylene and excellent in durability.

Usage

●Can be used for control, irrigation and transportation.

Specification

●SPQ(piece):1
●YX500 only complete liquid discharge type
●Working Temperature Range: -20 to 40°C

Materials

●Polyethylene(PE)

Warning

●Can not be used with chemicals(industrial).