(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NO35VI |
NO35VI-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Model | Trusco Code | Accessories | Weight (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 188,244.00 ฿ 124,090.44 |
HANDY STRAPPING MACHINES | 1 Piece(s) | 40 Day(s) | Battery, charger included | 460-0223 | Battery (NO30VI-BATTERY) and charger (NO30VI-JYUUDENKI) 14.4 V, 1 each | 5200 | 1 unit | ||
฿ 161,554.00 ฿ 106,496.40 |
HANDY STRAPPING MACHINES | 1 Piece(s) | 40 Day(s) | Battery, charger not included | 460-0231 | - | 5150 | 1 unit |
[Features]
· Cordless design with lithium ion battery for ease of portability.
· Cuts bands with a cutter independent of the welding mechanism for stable operation.
Part Number |
---|
NO35VI |
NO35VI-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Model | Trusco Code | Accessories | Weight (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 188,244.00 ฿ 124,090.44 |
HANDY STRAPPING MACHINES | 1 Piece(s) | 40 Day(s) | Battery, charger included | 460-0223 | Battery (NO30VI-BATTERY) and charger (NO30VI-JYUUDENKI) 14.4 V, 1 each | 5200 | 1 unit | ||
฿ 161,554.00 ฿ 106,496.40 |
HANDY STRAPPING MACHINES | 1 Piece(s) | 40 Day(s) | Battery, charger not included | 460-0231 | - | 5150 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?