(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NO.10VI |
NO.10VI-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Model | Trusco Code | Accessories | Weight (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 150,596.00 ฿ 99,272.88 |
HANDY STRAPPING MACHINES | 1 Piece(s) | 40 Day(s) | Battery charger included | 460-0177 | Battery Charger (14.4 V) x 1 | 5400 | 1 unit | ||
฿ 131,490.00 ฿ 92,095.60 |
HANDY STRAPPING MACHINES | 1 Piece(s) | 40 Day(s) | Battery charger not included | 460-0185 | - | 5350 | 1 unit |
[Features]
· Cordless design makes work progress smoothly.
· The roller gap does not need adjusting for different band types.
[Applications]
· Heavy duty packaging.
· Pallet packaging.
· For use in environments where it is not possible to use a packaging machine.
Part Number |
---|
NO.10VI |
NO.10VI-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Model | Trusco Code | Accessories | Weight (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 150,596.00 ฿ 99,272.88 |
HANDY STRAPPING MACHINES | 1 Piece(s) | 40 Day(s) | Battery charger included | 460-0177 | Battery Charger (14.4 V) x 1 | 5400 | 1 unit | ||
฿ 131,490.00 ฿ 92,095.60 |
HANDY STRAPPING MACHINES | 1 Piece(s) | 40 Day(s) | Battery charger not included | 460-0185 | - | 5350 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?