(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sharp Sealer FS-215/FS-315 (FS-215)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FS-215
FS-315
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Sealing length
(mm)
Power Consumption
(W)
Main Body Dimension (Width)
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 19,081.98

DESKTOP SEALERS 1 Piece(s) 10 Day(s) 200 250/400 286 325-1497 5200 1 unit

฿ 22,590.19

DESKTOP SEALERS 1 Piece(s) 10 Day(s) 300 340/500 363 325-1501 5800 1 unit

Basic Specifications

  • Product Type
    Desktop Sealer
  • Specifications
    For welding only
  • Maximum sealing thickness(mm)
    0.2
  • Sealing width(mm)
    2/5
  • Main Body Dimension (Depth)(mm)
    376
  • Main Body Dimension (Height)(mm)
    198
  • Power Supply(V)
    100
  • Accessory
    2 mm Wide Heater (2 pcs), 5 mm Wide Heater (2 pcs), Table (1 Sheet), Phillips Screwdriver
  • Features
    Strong pressure is applied by lightly pushing down the table while holding the bag with both hands, and robust and beautiful sealing is realized. Optimal for individual packing at a store.
  • Amount Of Content
    1 unit

Product Description

Shop sealer which can apply strong pressure.
[Features]
· For welding only.
· Can be used while holding the bag with both hands.
· Just pushing down lightly on the table allows the creation of a durable and clean seal.
[Applications]
· Suitable for individual packaging at storefronts.

Part Number
FS-215
FS-315
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Sealing length
(mm)
Power Consumption
(W)
Main Body Dimension (Width)
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 19,081.98

DESKTOP SEALERS 1 Piece(s) 10 Day(s) 200 250/400 286 325-1497 5200 1 unit

฿ 22,590.19

DESKTOP SEALERS 1 Piece(s) 10 Day(s) 300 340/500 363 325-1501 5800 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1