(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SGW-L |
SGW-S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length × Width (mm) |
Trusco Code | Mass (g/package) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 466.00 |
CAUTIONTAGS | 1 Pack(s) |
25 Pieces Per Package |
Same day | 400×320 | 414-6581 | 1300 | 1 Pack (25 pcs) | ||
฿ 339.00 |
CAUTIONTAGS | 1 Pack(s) |
25 Pieces Per Package |
Same day | 320×260 | 414-6573 | 850 | 1 Pack (25 pcs) |
[Features]
· A sturdy home delivery bag with a seal convenient for shipping documents and parcels.
· Features a gusset, making it useful for placing thick books and magazines.
[Applications]
· For packing, delivery, etc.
· For storage of documents etc.
Part Number |
---|
SGW-L |
SGW-S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length × Width (mm) |
Trusco Code | Mass (g/package) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 466.00 |
CAUTIONTAGS | 1 Pack(s) |
25 Pieces Per Package |
Same day | 400×320 | 414-6581 | 1300 | 1 Pack (25 pcs) | ||
฿ 339.00 |
CAUTIONTAGS | 1 Pack(s) |
25 Pieces Per Package |
Same day | 320×260 | 414-6573 | 850 | 1 Pack (25 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?