(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PA-002T |
PA-004T |
PA-005T |
PA-006T |
PA-007T |
PA-013T |
PA-017T |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Longitudinal x Side (mm) |
Trusco Code | Mass (g/pack) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 793.81 |
CAUTION TAGS | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | 145×250 | 390-5829 | 680 | 1 Pack (100 Sheets) | ||
฿ 1,712.42 |
CAUTION TAGS | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 250×315 | 390-5845 | 1400 | 1 Pack (100 Sheets) | ||
฿ 899.33 |
CAUTION TAGS | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | 175×250 | 390-5853 | 870 | 1 Pack (100 Sheets) | ||
฿ 598.97 |
CAUTION TAGS | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 130×190 | 390-5861 | 480 | 1 Pack (100 Sheets) | ||
฿ 969.93 |
CAUTION TAGS | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | 145×320 | 390-5870 | 910 | 1 Pack (100 Sheets) | ||
฿ 727.06 |
CAUTION TAGS | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 120×240 | 412-5568 | 550 | 1 Pack (100 Sheets) | ||
฿ 420.59 |
CAUTION TAGS | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 95×140 | 412-5606 | 270 | 1 Pack (100 Sheets) |
This slip bag with added adhesive was developed to allow users to deliver slips together with packaged goods while mitigating the risk of loss or user error.
[Features]
· Completely sealing design ensures that packing slips will not drop once pasted on
· Adhesive is used to coat the entire back side.
· Made from polyethylene.
[Applications]
· For adding packing slips at the time of goods shipment (including invoices, bills, etc.)
· Slips can be prominently pasted to the outside of packaging, making this product ideal for cases where sending is performed via different routes or there is a potential risk of mixing up packing slips due to large volume.
· Leaflets, catalogs or product samples can be inserted for use in direct marketing.
Part Number |
---|
PA-002T |
PA-004T |
PA-005T |
PA-006T |
PA-007T |
PA-013T |
PA-017T |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Longitudinal x Side (mm) |
Trusco Code | Mass (g/pack) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 793.81 |
CAUTION TAGS | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | 145×250 | 390-5829 | 680 | 1 Pack (100 Sheets) | ||
฿ 1,712.42 |
CAUTION TAGS | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 250×315 | 390-5845 | 1400 | 1 Pack (100 Sheets) | ||
฿ 899.33 |
CAUTION TAGS | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | 175×250 | 390-5853 | 870 | 1 Pack (100 Sheets) | ||
฿ 598.97 |
CAUTION TAGS | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 130×190 | 390-5861 | 480 | 1 Pack (100 Sheets) | ||
฿ 969.93 |
CAUTION TAGS | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | 145×320 | 390-5870 | 910 | 1 Pack (100 Sheets) | ||
฿ 727.06 |
CAUTION TAGS | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 120×240 | 412-5568 | 550 | 1 Pack (100 Sheets) | ||
฿ 420.59 |
CAUTION TAGS | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 95×140 | 412-5606 | 270 | 1 Pack (100 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?