(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Delivery Pack (Pocket Type) (PA-001T)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PA-001T
PA-016T
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Longitudinal x Side
(mm)
Trusco Code Mass
(g/pack)
Amount Of Content

฿ 513.00

CAUTION TAGS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 120×240 390-5811 520 1 Pack (100 Sheets)

฿ 705.00

CAUTION TAGS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 145×270 412-5592 790 1 Pack (100 Sheets)

Basic Specifications

  • Display contents
    Plain
  • Body / Option
    Main Body
  • Features
    90 x 205 mm envelopes can also be placed directly.
  • Use
    To send slips (statement of delivery, invoice etc.) along with the product
  • Amount Of Content
    1 Pack (100 Sheets)
Part Number
PA-001T
PA-016T
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Longitudinal x Side
(mm)
Trusco Code Mass
(g/pack)
Amount Of Content

฿ 513.00

CAUTION TAGS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 120×240 390-5811 520 1 Pack (100 Sheets)

฿ 705.00

CAUTION TAGS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 145×270 412-5592 790 1 Pack (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Because it is a pocket type, it can be freely taken in and out after pasting.

Usage

●For a voucher that can be shipped simultaneously with commodity.(such as delivery statements and invoices)

Specification

●Display Contents:Solid Color
●Q'ty Per Bag(sheet):100

Materials

●Polyethylene(PE)