(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Bag, Lamizip®, Standup Type (Aluminum)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Please consult with us beforehand regarding special contents such as acids, bases, etc.
  • From :
    ฿ 503.64 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AL-9W
AL-10W
AL-12W
AL-14W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Longitudinal
(mm)
Side
(mm)
Gusset Width
(mm)
Trusco Code Mass
(g/bag)
Amount Of Content

฿ 503.64

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 115 90 28 381-3363 219 1 Bag (50 Sheets)

฿ 667.80

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 160 100 30 381-3215 298 1 Bag (50 Sheets)

฿ 842.30

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

12 Day(s) 180 120 35 381-3240 390 1 Bag (50 Sheets)

฿ 1,055.89

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 200 140 41 381-3274 504 1 Bag (50 Sheets)

Basic Specifications

  • Product Model
    Chuck Fitted Poly Bag
  • Color
    White
  • Thickness(mm)
    0.114
  • Material
    Polyester, Aluminum, Polyethylene (PE)
  • Amount Of Content
    1 Bag (50 Sheets)

Product Description

Lamizip®, standing type (aluminum) with zipper.
[Features]
· This plastic bag makes effective displays and can serve as a self-contained container with the convenient attached zipper.
· Includes easy-to-open R notching.
· All 4 corners feature complete R cuts.
· R notching is retained even after opening.
· White color ensures a beautiful finished appearance even when a label is attached.
[Applications]
· For packaging and subdivision of food packs.
· Can be used for a wide range of applications, including seasonings, tea, candy, gummy candy, health foods, powder seasonings, medicines and pet food.

Part Number
AL-9W
AL-10W
AL-12W
AL-14W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Longitudinal
(mm)
Side
(mm)
Gusset Width
(mm)
Trusco Code Mass
(g/bag)
Amount Of Content

฿ 503.64

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 115 90 28 381-3363 219 1 Bag (50 Sheets)

฿ 667.80

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 160 100 30 381-3215 298 1 Bag (50 Sheets)

฿ 842.30

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

12 Day(s) 180 120 35 381-3240 390 1 Bag (50 Sheets)

฿ 1,055.89

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 200 140 41 381-3274 504 1 Bag (50 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1