(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standup Aluminum Plastic Bag With Zipper, Lamizip®

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Please consult with us beforehand regarding special contents such as acids, bases, etc.
  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 451.62 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AL-8
AL-9
AL-10
AL-11
AL-12
AL-13
AL-14
AL-15
AL-16
AL-18
AL-20
AL-22
AL-24
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Longitudinal
(mm)
Side
(mm)
Thickness
(mm)
Gusset Width
(mm)
Trusco Code Mass
(g/bag)
Amount Of Content

฿ 451.62

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

5 Day(s) 100 80 0.114 25 381-3347 175 1 Bag (50 Sheets)

฿ 503.19

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 115 90 0.114 28 381-3355 216 1 Bag (50 Sheets)

฿ 689.44

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

12 Day(s) 160 100 0.114 30 381-3207 291 1 Bag (50 Sheets)

฿ 766.52

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

5 Day(s) 170 110 0.114 33 381-3223 338 1 Bag (50 Sheets)

฿ 850.29

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 180 120 0.114 35 381-3231 387 1 Bag (50 Sheets)

฿ 974.96

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

5 Day(s) 190 130 0.114 37 381-3258 442 1 Bag (50 Sheets)

฿ 1,072.98

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

5 Day(s) 200 140 0.114 41 381-3266 497 1 Bag (50 Sheets)

฿ 1,319.00

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 210 150 0.114 45 381-3282 548 1 Bag (50 Sheets)

฿ 1,336.43

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

5 Day(s) 230 160 0.114 47 381-3291 653 1 Bag (50 Sheets)

฿ 1,677.56

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 260 180 0.134 53 381-3304 902 1 Bag (50 Sheets)

฿ 2,017.00

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

5 Day(s) 280 200 0.134 58 381-3312 1075 1 Bag (50 Sheets)

฿ 2,399.05

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 300 220 0.154 64 381-3321 1410 1 Bag (50 Sheets)

฿ 3,020.23

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

5 Day(s) 340 240 0.154 70 381-3339 1719 1 Bag (50 Sheets)

Basic Specifications

  • Product Model
    Chuck Fitted Poly Bag
  • Color
    Aluminum Color
  • Material
    Polyester, Aluminum, Polyethylene (PE)
  • Amount Of Content
    1 Bag (50 Sheets)

Product Description

Laminated stand-type plastic bag with zipper.
[Features]
· Makes effective displays and can serve as a self-contained container with the convenient attached zipper.
· Provides excellent moisture resistance and light shielding, and uses aluminum foil to enhance barrier properties.
· Can be opened and closed as many times as needed.
· All 4 corners feature complete R cuts.
· This safe and reliable made-in-Japan product conforms to the container packaging standards of the Japanese Food Sanitation Law (Ministry of Health, Labor and Welfare Notification No. 201).
[Applications]
· Can be used in a wide range of fields including food, health foods, medicine, medical goods, daily goods, stationery, packaging of industrial parts, etc.
· For packaging and subdivision of pet food, dried processed agricultural goods, dried processed seafood products, processed agricultural products, food packs, etc.

Part Number
AL-8
AL-9
AL-10
AL-11
AL-12
AL-13
AL-14
AL-15
AL-16
AL-18
AL-20
AL-22
AL-24
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Longitudinal
(mm)
Side
(mm)
Thickness
(mm)
Gusset Width
(mm)
Trusco Code Mass
(g/bag)
Amount Of Content

฿ 451.62

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

5 Day(s) 100 80 0.114 25 381-3347 175 1 Bag (50 Sheets)

฿ 503.19

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 115 90 0.114 28 381-3355 216 1 Bag (50 Sheets)

฿ 689.44

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

12 Day(s) 160 100 0.114 30 381-3207 291 1 Bag (50 Sheets)

฿ 766.52

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

5 Day(s) 170 110 0.114 33 381-3223 338 1 Bag (50 Sheets)

฿ 850.29

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 180 120 0.114 35 381-3231 387 1 Bag (50 Sheets)

฿ 974.96

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

5 Day(s) 190 130 0.114 37 381-3258 442 1 Bag (50 Sheets)

฿ 1,072.98

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

5 Day(s) 200 140 0.114 41 381-3266 497 1 Bag (50 Sheets)

฿ 1,319.00

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 210 150 0.114 45 381-3282 548 1 Bag (50 Sheets)

฿ 1,336.43

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

5 Day(s) 230 160 0.114 47 381-3291 653 1 Bag (50 Sheets)

฿ 1,677.56

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 260 180 0.134 53 381-3304 902 1 Bag (50 Sheets)

฿ 2,017.00

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

5 Day(s) 280 200 0.134 58 381-3312 1075 1 Bag (50 Sheets)

฿ 2,399.05

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 300 220 0.154 64 381-3321 1410 1 Bag (50 Sheets)

฿ 3,020.23

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

5 Day(s) 340 240 0.154 70 381-3339 1719 1 Bag (50 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1