(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Bag, Unipac Mark

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 135.17 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
MARK-8A
MARK-8B
MARK-8C
MARK-8D
MARK-8E
MARK-8F
MARK-8G
MARK-8H
MARK-8I
MARK-8J
MARK-A
MARK-B
MARK-C
MARK-D
MARK-E
MARK-F
MARK-G
MARK-H
MARK-I
MARK-J
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Longitudinal
(mm)
Side
(mm)
Thickness
(mm)
Trusco Code Mass
(g/bag)
Amount Of Content

฿ 135.17

RECLOSABLE POLY BAGS 100 Pack(s)

100 Pieces Per Package

7 Day(s) 70 50 0.08 366-7812 143 1 Bag (200 Sheets)

฿ 161.59

RECLOSABLE POLY BAGS 80 Pack(s)

100 Pieces Per Package

7 Day(s) 85 60 0.08 366-7821 200.4 1 Bag (200 Sheets)

฿ 190.05

RECLOSABLE POLY BAGS 60 Pack(s)

100 Pieces Per Package

7 Day(s) 100 70 0.08 366-7839 266 1 Bag (200 Sheets)

฿ 253.56

RECLOSABLE POLY BAGS 50 Pack(s)

100 Pieces Per Package

7 Day(s) 120 85 0.08 366-7847 379.2 1 Bag (200 Sheets)

฿ 316.06

RECLOSABLE POLY BAGS 40 Pack(s)

100 Pieces Per Package

7 Day(s) 140 100 0.08 366-7855 504 1 Bag (200 Sheets)

฿ 353.42

RECLOSABLE POLY BAGS 30 Pack(s)

100 Pieces Per Package

7 Day(s) 170 120 0.08 366-7863 351.6 1 Bag (100 Sheets)

฿ 436.65

RECLOSABLE POLY BAGS 25 Pack(s)

100 Pieces Per Package

7 Day(s) 200 140 0.08 366-7871 478.8 1 Bag (100 Sheets)

฿ 547.15

RECLOSABLE POLY BAGS 17 Pack(s)

100 Pieces Per Package

7 Day(s) 240 170 0.08 366-7880 686.8 1 Bag (100 Sheets)

฿ 660.32

RECLOSABLE POLY BAGS 12 Pack(s)

100 Pieces Per Package

7 Day(s) 280 200 0.08 366-7898 924 1 Bag (100 Sheets)

฿ 824.41

RECLOSABLE POLY BAGS 8 Pack(s)

100 Pieces Per Package

7 Day(s) 340 240 0.08 366-7901 1324.8 1 Bag (100 Sheets)

฿ 347.61

RECLOSABLE POLY BAGS 1 Pack(s)

300 Pieces Per Package

1 Day(s) 70 50 0.04 366-7910 118.5 1 Bag (300 Sheets)

฿ 405.00

RECLOSABLE POLY BAGS 1 Pack(s)

300 Pieces Per Package

Same day 85 60 0.04 366-7928 163.8 1 Bag (300 Sheets)

฿ 269.03

RECLOSABLE POLY BAGS 1 Pack(s)

200 Pieces Per Package

Same day 100 70 0.04 366-7936 142.8 1 Bag (200 Sheets)

฿ 386.00

RECLOSABLE POLY BAGS 1 Pack(s)

200 Pieces Per Package

1 Day(s) 120 85 0.04 366-7944 202.4 1 Bag (200 Sheets)

฿ 435.00

RECLOSABLE POLY BAGS 1 Pack(s)

200 Pieces Per Package

1 Day(s) 140 100 0.04 366-7952 266 1 Bag (200 Sheets)

฿ 282.00

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 170 120 0.04 366-7961 184.8 1 Bag (100 Sheets)

฿ 331.00

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 200 140 0.04 366-7979 249.2 1 Bag (100 Sheets)

฿ 420.00

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 240 170 0.04 366-7987 360.4 1 Bag (100 Sheets)

฿ 529.00

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 280 200 0.04 366-7995 486 1 Bag (100 Sheets)

฿ 683.00

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 340 240 0.04 366-8002 686.4 1 Bag (100 Sheets)

Basic Specifications

Product Description

A convenient zippered plastic bag that has solid white print for writing.

[Features]
· Thick and durable
· Can be written on with a ballpoint pen

[Application]
· Sorting, storage and management of industrial / sanitary goods, daily necessities, medicines, parts, etc.

Part Number
MARK-8A
MARK-8B
MARK-8C
MARK-8D
MARK-8E
MARK-8F
MARK-8G
MARK-8H
MARK-8I
MARK-8J
MARK-A
MARK-B
MARK-C
MARK-D
MARK-E
MARK-F
MARK-G
MARK-H
MARK-I
MARK-J
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Longitudinal
(mm)
Side
(mm)
Thickness
(mm)
Trusco Code Mass
(g/bag)
Amount Of Content

฿ 135.17

RECLOSABLE POLY BAGS 100 Pack(s)

100 Pieces Per Package

7 Day(s) 70 50 0.08 366-7812 143 1 Bag (200 Sheets)

฿ 161.59

RECLOSABLE POLY BAGS 80 Pack(s)

100 Pieces Per Package

7 Day(s) 85 60 0.08 366-7821 200.4 1 Bag (200 Sheets)

฿ 190.05

RECLOSABLE POLY BAGS 60 Pack(s)

100 Pieces Per Package

7 Day(s) 100 70 0.08 366-7839 266 1 Bag (200 Sheets)

฿ 253.56

RECLOSABLE POLY BAGS 50 Pack(s)

100 Pieces Per Package

7 Day(s) 120 85 0.08 366-7847 379.2 1 Bag (200 Sheets)

฿ 316.06

RECLOSABLE POLY BAGS 40 Pack(s)

100 Pieces Per Package

7 Day(s) 140 100 0.08 366-7855 504 1 Bag (200 Sheets)

฿ 353.42

RECLOSABLE POLY BAGS 30 Pack(s)

100 Pieces Per Package

7 Day(s) 170 120 0.08 366-7863 351.6 1 Bag (100 Sheets)

฿ 436.65

RECLOSABLE POLY BAGS 25 Pack(s)

100 Pieces Per Package

7 Day(s) 200 140 0.08 366-7871 478.8 1 Bag (100 Sheets)

฿ 547.15

RECLOSABLE POLY BAGS 17 Pack(s)

100 Pieces Per Package

7 Day(s) 240 170 0.08 366-7880 686.8 1 Bag (100 Sheets)

฿ 660.32

RECLOSABLE POLY BAGS 12 Pack(s)

100 Pieces Per Package

7 Day(s) 280 200 0.08 366-7898 924 1 Bag (100 Sheets)

฿ 824.41

RECLOSABLE POLY BAGS 8 Pack(s)

100 Pieces Per Package

7 Day(s) 340 240 0.08 366-7901 1324.8 1 Bag (100 Sheets)

฿ 347.61

RECLOSABLE POLY BAGS 1 Pack(s)

300 Pieces Per Package

1 Day(s) 70 50 0.04 366-7910 118.5 1 Bag (300 Sheets)

฿ 405.00

RECLOSABLE POLY BAGS 1 Pack(s)

300 Pieces Per Package

Same day 85 60 0.04 366-7928 163.8 1 Bag (300 Sheets)

฿ 269.03

RECLOSABLE POLY BAGS 1 Pack(s)

200 Pieces Per Package

Same day 100 70 0.04 366-7936 142.8 1 Bag (200 Sheets)

฿ 386.00

RECLOSABLE POLY BAGS 1 Pack(s)

200 Pieces Per Package

1 Day(s) 120 85 0.04 366-7944 202.4 1 Bag (200 Sheets)

฿ 435.00

RECLOSABLE POLY BAGS 1 Pack(s)

200 Pieces Per Package

1 Day(s) 140 100 0.04 366-7952 266 1 Bag (200 Sheets)

฿ 282.00

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 170 120 0.04 366-7961 184.8 1 Bag (100 Sheets)

฿ 331.00

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 200 140 0.04 366-7979 249.2 1 Bag (100 Sheets)

฿ 420.00

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 240 170 0.04 366-7987 360.4 1 Bag (100 Sheets)

฿ 529.00

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 280 200 0.04 366-7995 486 1 Bag (100 Sheets)

฿ 683.00

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 340 240 0.04 366-8002 686.4 1 Bag (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The polyethylene bag with a zipper has white solid printing wherein characters can be written using a ballpoint pen.

Specification

●Color:Transparent
●Thickness: 0.04mm

Materials

●Polyethylene(PE)