(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EF2300-50HZ |
EF2300-60HZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated AC output | Run Time (h) |
Noise Level (dB) |
Frequency (Hz) |
---|---|---|---|---|---|---|---|---|---|
฿ 55,866.72 ฿ 42,788.32 |
POWER GENERATORS | 1 Piece(s) | 40 Day(s) | 100V-2.0kVA | 8 | 65 | 50 | ||
฿ 55,866.72 ฿ 42,788.32 |
POWER GENERATORS | 1 Piece(s) | 40 Day(s) | 100V-2.3kVA | 7 | 68 | 60 |
[Features]
· An ultra-low-noise type (50 Hz) and low-noise type (60 Hz) that comply with standard values specified by the Ministry of Land, Infrastructure and Transport of Japan in 1997.
· The most user-friendly generation capacity.
· Can also be used for charging small batteries. (Comes with DC output. Excluding sealed type batteries)
· Maintenance such as replacing the carbon brush, etc. is not required.
· Comes with a voltmeter and non-phase breaker.
[Applications]
· Power supply for electric tools and lights at worksites, etc.
Part Number |
---|
EF2300-50HZ |
EF2300-60HZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated AC output | Run Time (h) |
Noise Level (dB) |
Frequency (Hz) |
---|---|---|---|---|---|---|---|---|---|
฿ 55,866.72 ฿ 42,788.32 |
POWER GENERATORS | 1 Piece(s) | 40 Day(s) | 100V-2.0kVA | 8 | 65 | 50 | ||
฿ 55,866.72 ฿ 42,788.32 |
POWER GENERATORS | 1 Piece(s) | 40 Day(s) | 100V-2.3kVA | 7 | 68 | 60 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?