(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EF900FW50HZ |
EF900FW60HZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated AC output | Run Time (h) |
Noise Level (dB) |
Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 38,513.99 ฿ 33,688.19 |
POWER GENERATORS | 1 Piece(s) | 40 Day(s) | 100V-0.70kVA | 5 | 62 | 365-7566 | ||
฿ 38,513.99 ฿ 33,688.19 |
POWER GENERATORS | 1 Piece(s) | 40 Day(s) | 100V-0.85kVA | 4 | 64 | 365-7574 |
[Features]
· The use of brake windings reduces the waveform distortion ratio from approximately 25% to 8% or less.
· Able to charge small batteries. (Comes with DC output. Excluding sealed type batteries)
[Applications]
· Ranging from leisure and disaster prevention to worksites.
Part Number |
---|
EF900FW50HZ |
EF900FW60HZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated AC output | Run Time (h) |
Noise Level (dB) |
Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 38,513.99 ฿ 33,688.19 |
POWER GENERATORS | 1 Piece(s) | 40 Day(s) | 100V-0.70kVA | 5 | 62 | 365-7566 | ||
฿ 38,513.99 ฿ 33,688.19 |
POWER GENERATORS | 1 Piece(s) | 40 Day(s) | 100V-0.85kVA | 4 | 64 | 365-7574 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?