(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soundproof Inverter Power Generator (AC/DC), OHV Engine

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of IEG1600MY

  • Rated AC output
    100V-1.6kVA(50/60HZ)
  • Specifications
    AC-DC Dual-Use
  • Product Model
    Soundproof Gasoline Engine
  • Rated DC output
    12V-8A
  • Run Time(h)
    10.5-4.2 (1/4 load - rated load)
  • Noise Level(dB)
    51.5~61
  • Tank Capacity(L)
    4.2
  • Total Length(mm)
    490
  • Width(mm)
    280
  • Overall Height(mm)
    455
  • Mass(kg)
    20
  • Trusco Code
    374-9886
  • Specifications
    With Frequency Switchover Switch / With Oil Warning Device / With Economy Control / Recoil Starter
  • Use
    For PCs and electronic control tools
  • Feature 1
    Fine electricity with a waveform close to a sinusoidal wave equivalent to commercial power supply
  • Feature 2
    Slim Body That Is Easy to Carry
  • Feature 3
    With 3.0 kVA output when two of the same type unit operate in parallel.
  • Feature 4
    Mounts the OHV engine
  • Amount Of Content
    1 unit
Part Number
IEG1600MY SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 93,690.00

฿ 80,807.63

GASOLINE ENGINE GENERATORS 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Rated AC output
    100V-1.6kVA(50/60HZ)
  • Specifications
    AC-DC Dual-Use
  • Product Model
    Soundproof Gasoline Engine
  • Rated DC output
    12V-8A
  • Run Time(h)
    10.5-4.2 (1/4 load - rated load)
  • Noise Level(dB)
    51.5~61
  • Tank Capacity(L)
    4.2
  • Total Length(mm)
    490
  • Width(mm)
    280
  • Overall Height(mm)
    455
  • Mass(kg)
    20
  • Trusco Code
    374-9886
  • Specifications
    With Frequency Switchover Switch / With Oil Warning Device / With Economy Control / Recoil Starter
  • Use
    For PCs and electronic control tools
  • Feature 1
    Fine electricity with a waveform close to a sinusoidal wave equivalent to commercial power supply
  • Feature 2
    Slim Body That Is Easy to Carry
  • Feature 3
    With 3.0 kVA output when two of the same type unit operate in parallel.
  • Feature 4
    Mounts the OHV engine
  • Amount Of Content
    1 unit

Product Description

[Features]
· Generates electricity with a high-quality waveform, comparable to the sine wave of commercial power supplies.
· A slim body for easy carrying.
· Comes with a terminal dedicated to charging a 12‑V DC battery.
· Equipped with an OHV engine.
· An ultra-low-noise type that complies with standard values specified by the Ministry of Land, Infrastructure and Transport of Japan in 1997.
[Applications]
· Microcomputer controlled devices or measuring instruments.
· Electronic devices.
· For outdoor use of computers or high-precision electronic devices.

Specifications of IEG1600MY

  • Rated AC output
    100V-1.6kVA(50/60HZ)
  • Specifications
    AC-DC Dual-Use
  • Product Model
    Soundproof Gasoline Engine
  • Rated DC output
    12V-8A
  • Run Time(h)
    10.5-4.2 (1/4 load - rated load)
  • Noise Level(dB)
    51.5~61
  • Tank Capacity(L)
    4.2
  • Total Length(mm)
    490
  • Width(mm)
    280
  • Overall Height(mm)
    455
  • Mass(kg)
    20
  • Trusco Code
    374-9886
  • Specifications
    With Frequency Switchover Switch / With Oil Warning Device / With Economy Control / Recoil Starter
  • Use
    For PCs and electronic control tools
  • Feature 1
    Fine electricity with a waveform close to a sinusoidal wave equivalent to commercial power supply
  • Feature 2
    Slim Body That Is Easy to Carry
  • Feature 3
    With 3.0 kVA output when two of the same type unit operate in parallel.
  • Feature 4
    Mounts the OHV engine
  • Amount Of Content
    1 unit
Part Number
IEG1600MY SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 93,690.00

฿ 80,807.63

GASOLINE ENGINE GENERATORS 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a good quality electricity with a waveform close to a sine wave equivalent to a commercial power supply. 
●It is a slim body that is easy to carry.

Usage

●For personal computers and electronically controlled tools.

Specification

●Rated AC Output 50/60Hz:100V-1.6kVA
●Rated DC Output:12V-8A
●Noise Level(dB):51.5 to 61
●Total Length x Total Width x Total Height(mm):490 x 280 x 455
●With frequency selector switch
●With oil warning device 
●With economy control 
●Recoil starter