(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EBR2300CX2-JKH |
EBR2300CX2-NKH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated AC output | Run Time (h) |
Noise Level (dB) |
Frequency (Hz) |
Trusco Code | Feature 1 |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 42,751.38 ฿ 32,217.44 |
POWER GENERATORS | 1 Piece(s) | 40 Day(s) | 100V-2.0kVA | 10 | 93 | 50 | 423-8087 | Continuous operation for 10.6 hours (50 Hz) is possible with a full tank by installing large fuel tank with an OHV engine | ||
฿ 42,751.38 ฿ 32,217.44 |
POWER GENERATORS | 1 Piece(s) | 40 Day(s) | 100V-2.3kVA | 8.1 | 96 | 60 | 423-8095 | Continuous operation for 10.6 hours (51 Hz) is possible with a full tank by installing large fuel tank with an OHV engine |
[Features]
· Equipped with a large fuel tank and OHV engine that enable 10.6 hours (50 Hz) of continuous operation when the tank is full.
· Equipped with an AVR (Automatic Voltage Regulator) to ensure stable voltage is always obtained.
· Easy starting with little effort, and equipped with a large muffler for low noise.
· A clean engine that restricts both odors and smoke. Complies with the exhaust gas regulations of the United States Environmental Protection Agency (EPA).
· Comes with a voltmeter.
· A low-noise type that complies with standard values specified by the Ministry of Land, Infrastructure and Transport of Japan in 1997.
[Applications]
· Lighting for nighttime work.
· Supplies power to electric tools at worksites.
Part Number |
---|
EBR2300CX2-JKH |
EBR2300CX2-NKH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated AC output | Run Time (h) |
Noise Level (dB) |
Frequency (Hz) |
Trusco Code | Feature 1 |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 42,751.38 ฿ 32,217.44 |
POWER GENERATORS | 1 Piece(s) | 40 Day(s) | 100V-2.0kVA | 10 | 93 | 50 | 423-8087 | Continuous operation for 10.6 hours (50 Hz) is possible with a full tank by installing large fuel tank with an OHV engine | ||
฿ 42,751.38 ฿ 32,217.44 |
POWER GENERATORS | 1 Piece(s) | 40 Day(s) | 100V-2.3kVA | 8.1 | 96 | 60 | 423-8095 | Continuous operation for 10.6 hours (51 Hz) is possible with a full tank by installing large fuel tank with an OHV engine |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?