(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
H-1008 |
H-1010 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Foot Length (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 161.00 |
TACKERS | 1 Pack(s) |
3,000 Pieces Per Package |
12 Day(s) | 8 | 253-5548 | 380 | 1 Box (3,000 pcs) | ||
฿ 178.00 |
TACKERS | 1 Pack(s) |
3,000 Pieces Per Package |
1 Day(s) | 10 | 253-5556 | 440 | 1 Box (3,000 pcs) |
Tacks
Part Number |
---|
H-1008 |
H-1010 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Foot Length (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 161.00 |
TACKERS | 1 Pack(s) |
3,000 Pieces Per Package |
12 Day(s) | 8 | 253-5548 | 380 | 1 Box (3,000 pcs) | ||
฿ 178.00 |
TACKERS | 1 Pack(s) |
3,000 Pieces Per Package |
1 Day(s) | 10 | 253-5556 | 440 | 1 Box (3,000 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?