(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Finish Nail (F35W)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
F15BE
F15BR
F15LBR
F15W
F20BE
F20BR
F20LBR
F20W
F25BE
F25BR
F25LBR
F25W
F30BE
F30BR
F30LBR
F30W
F35BE
F35BR
F35LBR
F35W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Foot Length
(mm)
Trusco Code Mass
(g)
Color Order Unit (1 box)
(Nos.)
Amount Of Content

฿ 354.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) 15 252-9009 400 Beige 3000 1 Box (3,000 pcs)

฿ 354.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) 15 252-9017 400 Brown 3000 1 Box (3,000 pcs)

฿ 354.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) 15 252-9025 400 Light Brown 3000 1 Box (3,000 pcs)

฿ 354.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) 15 252-8991 400 White 3000 1 Box (3,000 pcs)

฿ 455.29

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) 20 252-9041 550 Beige 3000 1 Box (3,000 pcs)

฿ 373.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) 20 252-9050 550 Brown 3000 1 Box (3,000 pcs)

฿ 373.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) 20 252-9068 550 Light Brown 3000 1 Box (3,000 pcs)

฿ 373.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) 20 252-9033 550 White 3000 1 Box (3,000 pcs)

฿ 414.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

12 Day(s) 25 252-9084 700 Beige 3000 1 Box (3,000 pcs)

฿ 414.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) 25 252-9092 700 Brown 3000 1 Box (3,000 pcs)

฿ 414.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

12 Day(s) 25 252-9106 700 Light Brown 3000 1 Box (3,000 pcs)

฿ 414.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

12 Day(s) 25 252-9076 700 White 3000 1 Box (3,000 pcs)

฿ 500.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

12 Day(s) 30 252-9742 850 Beige 3000 1 Box (3,000 pcs)

฿ 500.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) 30 252-9751 850 Brown 3000 1 Box (3,000 pcs)

฿ 500.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) 30 252-9769 850 Light Brown 3000 1 Box (3,000 pcs)

฿ 500.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

12 Day(s) 30 252-9734 850 White 3000 1 Box (3,000 pcs)

฿ 396.00

AIR NIPPERS(NAILER) 1 Pack(s)

2,000 Pieces Per Package

1 Day(s) 35 252-9785 620 Beige 2000 1 Box (2,000 pcs)

฿ 486.61

AIR NIPPERS(NAILER) 1 Pack(s)

2,000 Pieces Per Package

1 Day(s) 35 252-9793 620 Brown 2000 1 Box (2,000 pcs)

฿ 396.00

AIR NIPPERS(NAILER) 1 Pack(s)

2,000 Pieces Per Package

1 Day(s) 35 252-9807 620 Light Brown 2000 1 Box (2,000 pcs)

฿ 396.00

AIR NIPPERS(NAILER) 1 Pack(s)

2,000 Pieces Per Package

1 Day(s) 35 252-9777 620 White 2000 1 Box (2,000 pcs)

Basic Specifications

  • Product Model
    Other
  • Application 1
    Mounting of cornice, base board.
  • Application 2
    Used for various interior finishing strikes.
  • Material
    Iron (Light Steel Wire Material), Plating

Product Description

[Applications]
· Mounting of edging or baseboards.
· Nailing for a wide range of interior finishing.

Part Number
F15BE
F15BR
F15LBR
F15W
F20BE
F20BR
F20LBR
F20W
F25BE
F25BR
F25LBR
F25W
F30BE
F30BR
F30LBR
F30W
F35BE
F35BR
F35LBR
F35W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Foot Length
(mm)
Trusco Code Mass
(g)
Color Order Unit (1 box)
(Nos.)
Amount Of Content

฿ 354.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) 15 252-9009 400 Beige 3000 1 Box (3,000 pcs)

฿ 354.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) 15 252-9017 400 Brown 3000 1 Box (3,000 pcs)

฿ 354.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) 15 252-9025 400 Light Brown 3000 1 Box (3,000 pcs)

฿ 354.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) 15 252-8991 400 White 3000 1 Box (3,000 pcs)

฿ 455.29

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) 20 252-9041 550 Beige 3000 1 Box (3,000 pcs)

฿ 373.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) 20 252-9050 550 Brown 3000 1 Box (3,000 pcs)

฿ 373.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) 20 252-9068 550 Light Brown 3000 1 Box (3,000 pcs)

฿ 373.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) 20 252-9033 550 White 3000 1 Box (3,000 pcs)

฿ 414.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

12 Day(s) 25 252-9084 700 Beige 3000 1 Box (3,000 pcs)

฿ 414.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) 25 252-9092 700 Brown 3000 1 Box (3,000 pcs)

฿ 414.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

12 Day(s) 25 252-9106 700 Light Brown 3000 1 Box (3,000 pcs)

฿ 414.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

12 Day(s) 25 252-9076 700 White 3000 1 Box (3,000 pcs)

฿ 500.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

12 Day(s) 30 252-9742 850 Beige 3000 1 Box (3,000 pcs)

฿ 500.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) 30 252-9751 850 Brown 3000 1 Box (3,000 pcs)

฿ 500.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) 30 252-9769 850 Light Brown 3000 1 Box (3,000 pcs)

฿ 500.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

12 Day(s) 30 252-9734 850 White 3000 1 Box (3,000 pcs)

฿ 396.00

AIR NIPPERS(NAILER) 1 Pack(s)

2,000 Pieces Per Package

1 Day(s) 35 252-9785 620 Beige 2000 1 Box (2,000 pcs)

฿ 486.61

AIR NIPPERS(NAILER) 1 Pack(s)

2,000 Pieces Per Package

1 Day(s) 35 252-9793 620 Brown 2000 1 Box (2,000 pcs)

฿ 396.00

AIR NIPPERS(NAILER) 1 Pack(s)

2,000 Pieces Per Package

1 Day(s) 35 252-9807 620 Light Brown 2000 1 Box (2,000 pcs)

฿ 396.00

AIR NIPPERS(NAILER) 1 Pack(s)

2,000 Pieces Per Package

1 Day(s) 35 252-9777 620 White 2000 1 Box (2,000 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●Installation of molding and baseboard.
●Various interior finishing.

Specification

●SPQ(box):20

Materials

●Iron(soft steel wire rods)/Galvanized