(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Staple Tacker (J10 Staple) Compatible Staple

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 256.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
J1010
J1013
J1016
J1019
J1022
J1025
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Foot Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 256.00

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

1 Day(s) 10 252-5500 770 1 Box (5,000 pcs)

฿ 302.00

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

12 Day(s) 13 252-5518 620 1 Box (5,000 pcs)

฿ 409.00

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

12 Day(s) 16 252-5526 1070 1 Box (5,000 pcs)

฿ 659.39

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

1 Day(s) 19 252-5534 1250 1 Box (5,000 pcs)

฿ 516.00

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

12 Day(s) 22 252-5542 1400 1 Box (5,000 pcs)

฿ 570.00

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

12 Day(s) 25 252-5551 1520 1 Box (5,000 pcs)

Basic Specifications

  • Product Model
    Other
  • Staple Type
    J10
  • Shoulder Width(mm)
    10
  • Order Unit (1 box)(Nos.)
    5000
  • Application 1
    For lath board, gypsum board, rib lath and wire lath.
  • Material
    Iron (Light Steel Wire Material), Plating
  • Amount Of Content
    1 Box (5,000 pcs)

Product Description

[Applications]
· Lath board, gypsum board, rib lath and wire lath installation.

Part Number
J1010
J1013
J1016
J1019
J1022
J1025
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Foot Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 256.00

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

1 Day(s) 10 252-5500 770 1 Box (5,000 pcs)

฿ 302.00

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

12 Day(s) 13 252-5518 620 1 Box (5,000 pcs)

฿ 409.00

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

12 Day(s) 16 252-5526 1070 1 Box (5,000 pcs)

฿ 659.39

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

1 Day(s) 19 252-5534 1250 1 Box (5,000 pcs)

฿ 516.00

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

12 Day(s) 22 252-5542 1400 1 Box (5,000 pcs)

฿ 570.00

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

12 Day(s) 25 252-5551 1520 1 Box (5,000 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Easy driving can be conducted by pulling the trigger.

Usage

●Lath Board, Gypsum Board, Rib Lath, Wireless Tension.

Specification

●Q'ty Per Box(piece):5000
●Working Air Pressure: 0.4 to 0.7MPa
●For 10mm width staple

Materials

●Iron(soft steel wire rods)/Galvanized