(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gun Tacker

Gun Tacker

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TG-AN

  • Product Type
    Tacker
  • Details Type
    Main Body
  • Height(mm)
    160
  • Overall Length(mm)
    176
  • Mass(g)
    700
  • Trusco Code
    004-8585
  • Staple loading(piece)
    150
  • Application
    For lathing and punching of insulation and exterior wall sheets in construction.
  • Amount Of Content
    1 unit
Part Number
TG-AN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,991.08

TACKERS 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Type
    Tacker
  • Details Type
    Main Body
  • Height(mm)
    160
  • Overall Length(mm)
    176
  • Mass(g)
    700
  • Trusco Code
    004-8585
  • Staple loading(piece)
    150
  • Application
    For lathing and punching of insulation and exterior wall sheets in construction.
  • Amount Of Content
    1 unit

Specifications of TG-AN

  • Product Type
    Tacker
  • Details Type
    Main Body
  • Height(mm)
    160
  • Overall Length(mm)
    176
  • Mass(g)
    700
  • Trusco Code
    004-8585
  • Staple loading(piece)
    150
  • Application
    For lathing and punching of insulation and exterior wall sheets in construction.
  • Amount Of Content
    1 unit
Part Number
TG-AN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,991.08

TACKERS 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1