(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Staple Stapler (4MA Staples / 4MA Floor Staples) Staples

Staple Stapler (4MA Staples / 4MA Floor Staples) Staples

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 432MA-F

  • Product Type
    Staple Gun (for staples)
  • Staple Type
    4MA
  • Details Type
    Staple
  • Shoulder Width(mm)
    4
  • Foot Length(mm)
    32
  • Length(mm)
    32
  • Mass(g)
    1,880 (box)
  • Trusco Code
    451-6753
  • Application
    For stapling into composite (plywood) floor material.
  • Amount Of Content
    1 Box (3,000 pcs)
Part Number
432MA-F
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,261.70

AIR NIPPERS(STAPLER) 1 Pack(s)

3,000 Pieces Per Package

19 Day(s) 1 Box (3,000 pcs)

Basic Specifications

  • Product Type
    Staple Gun (for staples)
  • Staple Type
    4MA
  • Details Type
    Staple
  • Shoulder Width(mm)
    4
  • Foot Length(mm)
    32
  • Length(mm)
    32
  • Mass(g)
    1,880 (box)
  • Trusco Code
    451-6753
  • Application
    For stapling into composite (plywood) floor material.
  • Amount Of Content
    1 Box (3,000 pcs)

Product Description

Equipped with an inside guide that eliminates toe tapering and buckling. Features a beautiful finish and retains stable drawing yield strength.

Specifications of 432MA-F

  • Product Type
    Staple Gun (for staples)
  • Staple Type
    4MA
  • Details Type
    Staple
  • Shoulder Width(mm)
    4
  • Foot Length(mm)
    32
  • Length(mm)
    32
  • Mass(g)
    1,880 (box)
  • Trusco Code
    451-6753
  • Application
    For stapling into composite (plywood) floor material.
  • Amount Of Content
    1 Box (3,000 pcs)
Part Number
432MA-F
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,261.70

AIR NIPPERS(STAPLER) 1 Pack(s)

3,000 Pieces Per Package

19 Day(s) 1 Box (3,000 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1