(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Staple Stapler (4MA Staples)

Staple Stapler (4MA Staples)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TA-232G2/4MA

  • Product Type
    Staple Gun (for staples)
  • Specifications
    air
  • Details Type
    Main Body
  • Height(mm)
    247
  • Width(mm)
    60
  • Overall Length(mm)
    300
  • Mass(g)
    1500
  • Trusco Code
    355-2870
  • Compatible Staple Shoulder Width(mm)
    4
  • Compatible Staple Length(mm)
    16~32
  • Number of Loaded Staples
    168 pcs (2 stations)
  • Application
    Contractor for building interior works.
  • Product Specifications
    With Trigger Lock Function
  • Operating Air Pressure
    0.45~0.8MPa
  • Accessory
    With Hook
  • Features
    A striking depth adjustment apparatus. Equipped with a ring cap protector to protect parts from damage.
  • Amount Of Content
    1 unit
Part Number
TA-232G2/4MA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 28,571.83

AIR NIPPERS(STAPLER) 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Type
    Staple Gun (for staples)
  • Specifications
    air
  • Details Type
    Main Body
  • Height(mm)
    247
  • Width(mm)
    60
  • Overall Length(mm)
    300
  • Mass(g)
    1500
  • Trusco Code
    355-2870
  • Compatible Staple Shoulder Width(mm)
    4
  • Compatible Staple Length(mm)
    16~32
  • Number of Loaded Staples
    168 pcs (2 stations)
  • Application
    Contractor for building interior works.
  • Product Specifications
    With Trigger Lock Function
  • Operating Air Pressure
    0.45~0.8MPa
  • Accessory
    With Hook
  • Features
    A striking depth adjustment apparatus. Equipped with a ring cap protector to protect parts from damage.
  • Amount Of Content
    1 unit

Specifications of TA-232G2/4MA

  • Product Type
    Staple Gun (for staples)
  • Specifications
    air
  • Details Type
    Main Body
  • Height(mm)
    247
  • Width(mm)
    60
  • Overall Length(mm)
    300
  • Mass(g)
    1500
  • Trusco Code
    355-2870
  • Compatible Staple Shoulder Width(mm)
    4
  • Compatible Staple Length(mm)
    16~32
  • Number of Loaded Staples
    168 pcs (2 stations)
  • Application
    Contractor for building interior works.
  • Product Specifications
    With Trigger Lock Function
  • Operating Air Pressure
    0.45~0.8MPa
  • Accessory
    With Hook
  • Features
    A striking depth adjustment apparatus. Equipped with a ring cap protector to protect parts from damage.
  • Amount Of Content
    1 unit
Part Number
TA-232G2/4MA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 28,571.83

AIR NIPPERS(STAPLER) 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1