(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Staples (4J Stainless Steel Staples) (419J-S)

Staples (4J Stainless Steel Staples) (419J-S)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
416J-S
419J-S
422J-S
425J-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Foot Length
(mm)
Length
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 2,512.85

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

12 Day(s) 16 16 860 (box) 451-6699 1 Box (5,000 pcs)

฿ 2,801.37

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

19 Day(s) 19 19 1010 (box) 323-9063 1 Box (5,000 pcs)

฿ 3,249.60

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

12 Day(s) 22 22 1,150 (box) 323-9098 1 Box (5,000 pcs)

฿ 3,580.46

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

14 Day(s) 25 25 1,320 (box) 451-6729 1 Box (5,000 pcs)

Basic Specifications

  • Product Type
    Staple Gun (for staples)
  • Staple Type
    4J
  • Details Type
    Staples (Stainless Steel)
  • Shoulder Width(mm)
    4
  • Wire Material(mm)
    Width 1.2 x Thickness 0.6
  • Material
    Stainless Steel
  • Amount Of Content
    1 Box (5,000 pcs)

Product Description

[Applications]
· Veneer fastening.

Part Number
416J-S
419J-S
422J-S
425J-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Foot Length
(mm)
Length
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 2,512.85

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

12 Day(s) 16 16 860 (box) 451-6699 1 Box (5,000 pcs)

฿ 2,801.37

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

19 Day(s) 19 19 1010 (box) 323-9063 1 Box (5,000 pcs)

฿ 3,249.60

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

12 Day(s) 22 22 1,150 (box) 323-9098 1 Box (5,000 pcs)

฿ 3,580.46

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

14 Day(s) 25 25 1,320 (box) 451-6729 1 Box (5,000 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1