(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Staples (4J Iron Staples)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 401.37 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
410J
413J
416J
416J-WHITE
419J
419J-WHITE
422J
422J-WHITE
425J
425J-WHITE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Foot Length
(mm)
Length
(mm)
Color Mass
(g)
Trusco Code Amount Of Content

฿ 401.37

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

12 Day(s) 10 10 - 440 (box) 451-6664 1 Box (5,000 pcs)

฿ 471.63

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

10 Day(s) 13 13 - 710 (box) 451-6672 1 Box (5,000 pcs)

฿ 548.09

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

12 Day(s) 16 16 - 860 (box) 451-6681 1 Box (5,000 pcs)

฿ 668.92

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

19 Day(s) 16 16 White 910 (box) 451-6702 1 Box (5,000 pcs)

฿ 626.02

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

12 Day(s) 19 19 - 1000 (box) 323-9055 1 Box (5,000 pcs)

฿ 722.13

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

12 Day(s) 19 19 White 1070 (box) 323-9071 1 Box (5,000 pcs)

฿ 684.45

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

12 Day(s) 22 22 - 1,230 (box) 323-9080 1 Box (5,000 pcs)

฿ 801.62

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

10 Day(s) 22 22 White 1,220 (box) 323-9101 1 Box (5,000 pcs)

฿ 754.84

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

12 Day(s) 25 25 - 1,460 (box) 451-6711 1 Box (5,000 pcs)

฿ 851.18

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

12 Day(s) 25 25 White 1,460 (box) 451-6737 1 Box (5,000 pcs)

Basic Specifications

  • Product Type
    Staple Gun (for staples)
  • Staple Type
    4J
  • Details Type
    Staple (Iron)
  • Shoulder Width(mm)
    4
  • Wire Material(mm)
    Width 1.2 x Thickness 0.6
  • Material
    Iron
  • Amount Of Content
    1 Box (5,000 pcs)

Product Description

[Applications]
· Veneer fastening.

Part Number
410J
413J
416J
416J-WHITE
419J
419J-WHITE
422J
422J-WHITE
425J
425J-WHITE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Foot Length
(mm)
Length
(mm)
Color Mass
(g)
Trusco Code Amount Of Content

฿ 401.37

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

12 Day(s) 10 10 - 440 (box) 451-6664 1 Box (5,000 pcs)

฿ 471.63

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

10 Day(s) 13 13 - 710 (box) 451-6672 1 Box (5,000 pcs)

฿ 548.09

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

12 Day(s) 16 16 - 860 (box) 451-6681 1 Box (5,000 pcs)

฿ 668.92

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

19 Day(s) 16 16 White 910 (box) 451-6702 1 Box (5,000 pcs)

฿ 626.02

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

12 Day(s) 19 19 - 1000 (box) 323-9055 1 Box (5,000 pcs)

฿ 722.13

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

12 Day(s) 19 19 White 1070 (box) 323-9071 1 Box (5,000 pcs)

฿ 684.45

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

12 Day(s) 22 22 - 1,230 (box) 323-9080 1 Box (5,000 pcs)

฿ 801.62

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

10 Day(s) 22 22 White 1,220 (box) 323-9101 1 Box (5,000 pcs)

฿ 754.84

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

12 Day(s) 25 25 - 1,460 (box) 451-6711 1 Box (5,000 pcs)

฿ 851.18

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

12 Day(s) 25 25 White 1,460 (box) 451-6737 1 Box (5,000 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1