(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-Pressure Finishing Nailer NT55HM2

High-Pressure Finishing Nailer NT55HM2

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NT55HM2

  • Product Model
    Nailer (for Nails)
  • Specifications
    Air
  • Features
    High Pressure
  • Height(mm)
    226
  • Width(mm)
    57
  • Total Length(mm)
    241
  • Trusco Code
    378-0261
  • Mass(g)
    1200
  • Compatible Nail Head Diameter
    1.25
  • Compatible Nail Body Diameter
    1.9 (finished)/1.4 (ultra-finished)
  • Compatible Nail Length
    15 to 55 (Finishing) / 15 to 50 (Super Finishing)
  • Number of Pins Loaded (Piece)
    100
  • Use
    Used for various types of finishing strikes.
  • Use Air Pressure(Mpa {kgf/cm2})
    0.98~2.26MPa
  • Internal capacity
    1 unit
Part Number
NT55HM2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 27,776.00

฿ 25,553.92

AIR NIPPERS(NAILER) 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Model
    Nailer (for Nails)
  • Specifications
    Air
  • Features
    High Pressure
  • Height(mm)
    226
  • Width(mm)
    57
  • Total Length(mm)
    241
  • Trusco Code
    378-0261
  • Mass(g)
    1200
  • Compatible Nail Head Diameter
    1.25
  • Compatible Nail Body Diameter
    1.9 (finished)/1.4 (ultra-finished)
  • Compatible Nail Length
    15 to 55 (Finishing) / 15 to 50 (Super Finishing)
  • Number of Pins Loaded (Piece)
    100
  • Use
    Used for various types of finishing strikes.
  • Use Air Pressure(Mpa {kgf/cm2})
    0.98~2.26MPa
  • Internal capacity
    1 unit

Product Description

[Features]
A high-pressure compact body.

Specifications of NT55HM2

  • Product Model
    Nailer (for Nails)
  • Specifications
    Air
  • Features
    High Pressure
  • Height(mm)
    226
  • Width(mm)
    57
  • Total Length(mm)
    241
  • Trusco Code
    378-0261
  • Mass(g)
    1200
  • Compatible Nail Head Diameter
    1.25
  • Compatible Nail Body Diameter
    1.9 (finished)/1.4 (ultra-finished)
  • Compatible Nail Length
    15 to 55 (Finishing) / 15 to 50 (Super Finishing)
  • Number of Pins Loaded (Piece)
    100
  • Use
    Used for various types of finishing strikes.
  • Use Air Pressure(Mpa {kgf/cm2})
    0.98~2.26MPa
  • Internal capacity
    1 unit
Part Number
NT55HM2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 27,776.00

฿ 25,553.92

AIR NIPPERS(NAILER) 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1