(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Floor Cutter

Floor Cutter

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 22,035.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N3804MF SALE
N5004MF SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Foot Length
(mm)
Height
(mm)
Compatible Staple Length
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 22,035.00

฿ 20,272.20

TIP CLEANERS 1 Piece(s) 19 Day(s) 16~38 241 16~38 378-0198 1100 1 unit

฿ 24,077.00

฿ 22,150.84

TIP CLEANERS 1 Piece(s) 14 Day(s) 25–50 271 25–50 378-0210 1300 1 unit

Basic Specifications

  • Product Model
    Nailer (for Staples)
  • Specifications
    Air
  • Shoulder Width(mm)
    4
  • Width(mm)
    60
  • Total Length(mm)
    249
  • Compatible Staple Shoulder Width(mm)
    4
  • Number of Staples Loaded
    115 pcs.
  • Use
    Floor Material Retainer.
  • Use Air Pressure(Mpa {kgf/cm2})
    0.49~0.78MPa
  • Internal capacity
    1 unit

Product Description

[Features]
Controls bulging of floor materials with 4 mm wide staples.

Part Number
N3804MF SALE
N5004MF SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Foot Length
(mm)
Height
(mm)
Compatible Staple Length
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 22,035.00

฿ 20,272.20

TIP CLEANERS 1 Piece(s) 19 Day(s) 16~38 241 16~38 378-0198 1100 1 unit

฿ 24,077.00

฿ 22,150.84

TIP CLEANERS 1 Piece(s) 14 Day(s) 25–50 271 25–50 378-0210 1300 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1