(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hammer Spatula (Bend)

Hammer Spatula (Bend)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 322.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TS-401
TS-402
TS-403
TS-404
TS-405
TS-406
TS-407
TS-408
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Details Type Overall Length
(mm)
Blade Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 339.40

SCRAPERS 1 Piece(s) 12 Day(s) 25 Straight 235 110 302-2781 135 1 pc.

฿ 340.95

SCRAPERS 1 Piece(s) 1 Day(s) 30 Straight 235 110 302-2790 145 1 pc.

฿ 362.89

SCRAPERS 1 Piece(s) 1 Day(s) 38 Straight 235 110 302-2803 150 1 pc.

฿ 331.35

SCRAPERS 1 Piece(s) Same day 50 Straight 235 110 302-2811 160 1 pc.

฿ 339.48

SCRAPERS 1 Piece(s) Same day 50 Bends 235 110 302-2846 160 1 pc.

฿ 322.00

SCRAPERS 1 Piece(s) Same day 65 Diagonal Blade 220 95 302-2692 150 1 pc.

฿ 328.34

SCRAPERS 1 Piece(s) Same day 76 Straight blade 235 110 302-2684 185 1 pc.

฿ 383.43

SCRAPERS 1 Piece(s) 12 Day(s) 76 Bends 235 110 302-2854 185 1 pc.

Basic Specifications

  • Product Type
    Hammer Spatula
  • Material (blade)
    Stainless Steel
  • Blade thickness(mm)
    2
  • Specifications
    Push Through Type
  • Blade material
    Stainless steel for cutlery (SUS420J2)
  • Grip Material
    Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The handle is made of PP resin and has a flanged shape that is impact resistant and checkered for slip resistance.
· Can be hit with a hammer for use

Part Number
TS-401
TS-402
TS-403
TS-404
TS-405
TS-406
TS-407
TS-408
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Details Type Overall Length
(mm)
Blade Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 339.40

SCRAPERS 1 Piece(s) 12 Day(s) 25 Straight 235 110 302-2781 135 1 pc.

฿ 340.95

SCRAPERS 1 Piece(s) 1 Day(s) 30 Straight 235 110 302-2790 145 1 pc.

฿ 362.89

SCRAPERS 1 Piece(s) 1 Day(s) 38 Straight 235 110 302-2803 150 1 pc.

฿ 331.35

SCRAPERS 1 Piece(s) Same day 50 Straight 235 110 302-2811 160 1 pc.

฿ 339.48

SCRAPERS 1 Piece(s) Same day 50 Bends 235 110 302-2846 160 1 pc.

฿ 322.00

SCRAPERS 1 Piece(s) Same day 65 Diagonal Blade 220 95 302-2692 150 1 pc.

฿ 328.34

SCRAPERS 1 Piece(s) Same day 76 Straight blade 235 110 302-2684 185 1 pc.

฿ 383.43

SCRAPERS 1 Piece(s) 12 Day(s) 76 Bends 235 110 302-2854 185 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can use it by hitting with a hammer.

Specification

●SPQ(piece):5
●Feed Through Type
●With blade processing

Materials

●Blade: Stainless Steel Blade(SUS420J2)
●Grip: Polypropylene(PP)

Warning

●SUS420J2 is magnetic.