(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Putty Knife Undercoat Flex

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 359.70 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO2133
NO2134
NO2135
NO2136
NO2137
NO2138
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 359.70

SPATULAS 4 Piece(s) 8 Day(s) 90 252-0524 50 1 pc.

฿ 385.34

SPATULAS 1 Piece(s) 40 Day(s) 120 252-0532 60 1 pc.

฿ 429.83

SPATULAS 1 Piece(s) 40 Day(s) 150 252-0541 75 1 pc.

฿ 473.55

SPATULAS 1 Piece(s) 40 Day(s) 180 252-0559 85 1 pc.

฿ 602.47

SPATULAS 1 Piece(s) 40 Day(s) 210 252-0567 100 1 pc.

฿ 640.18

SPATULAS 1 Piece(s) 40 Day(s) 240 252-0575 110 1 pc.

Basic Specifications

  • Product Model
    Putty Spatula
  • Material (Blade)
    Stainless Steel
  • Total Length(mm)
    200
  • Blade Length(mm)
    50
  • Use
    Dedicated use with joint putty.
  • Blade Root Thickness(mm)
    0.4
  • Blade Edge Thickness(mm)
    0.3
  • Material
    SUS420J2
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The thinnest putty spatula, polished to maintain flexibility.
[Applications]
· Especially for joint putty.
· Spatula for applying putty.

Part Number
NO2133
NO2134
NO2135
NO2136
NO2137
NO2138
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 359.70

SPATULAS 4 Piece(s) 8 Day(s) 90 252-0524 50 1 pc.

฿ 385.34

SPATULAS 1 Piece(s) 40 Day(s) 120 252-0532 60 1 pc.

฿ 429.83

SPATULAS 1 Piece(s) 40 Day(s) 150 252-0541 75 1 pc.

฿ 473.55

SPATULAS 1 Piece(s) 40 Day(s) 180 252-0559 85 1 pc.

฿ 602.47

SPATULAS 1 Piece(s) 40 Day(s) 210 252-0567 100 1 pc.

฿ 640.18

SPATULAS 1 Piece(s) 40 Day(s) 240 252-0575 110 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1