(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Mirror (indoor only / mounting type)

Safety Mirror (indoor only / mounting type)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TM-2030

  • Mirror Material
    Polycarbonate
  • Type
    Mounting Type
  • Mirror Shape
    Square shape
  • Number Of Mirrors
    1 pc.
  • Application
    Indoor dedicated
  • Caution plate
    NA
  • Width(mm)
    200
  • Height(mm)
    300
  • Trusco Code
    276-8585
  • Notes
    Cannot be used in places where oil mist is generated.
  • Specifications
    Lapped Flat Seam
  • Accessory
    A hook with strong double-sided tape on the back surface. screw (4×30 mm)×2, screw (4×25 mm)×2, and chain (190 mm) are included.
  • Mass(g)
    230
  • Amount Of Content
    1 pc.
Part Number
TM-2030
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,724.00

SAFETY MIRRORS 1 Piece(s) Available Same day 1 pc.

Basic Specifications

  • Mirror Material
    Polycarbonate
  • Type
    Mounting Type
  • Mirror Shape
    Square shape
  • Number Of Mirrors
    1 pc.
  • Application
    Indoor dedicated
  • Caution plate
    NA
  • Width(mm)
    200
  • Height(mm)
    300
  • Trusco Code
    276-8585
  • Notes
    Cannot be used in places where oil mist is generated.
  • Specifications
    Lapped Flat Seam
  • Accessory
    A hook with strong double-sided tape on the back surface. screw (4×30 mm)×2, screw (4×25 mm)×2, and chain (190 mm) are included.
  • Mass(g)
    230
  • Amount Of Content
    1 pc.

Product Description

Safety full-length mirror which is unbreakable even if hit with a hammer.
[Features]
· 300 times greater strength than glass, making it hard to break.
· Strong against scratches (hard coat processing).
· It can be installed anywhere in the factory such as the entrance to air showers or locker rooms.
· Mirror material: Polycarbonate.
[Applications]
· Ideal for preventing foreign matter contamination in food factories.
· Ideal for sanitation check at entry.

Specifications of TM-2030

  • Mirror Material
    Polycarbonate
  • Type
    Mounting Type
  • Mirror Shape
    Square shape
  • Number Of Mirrors
    1 pc.
  • Application
    Indoor dedicated
  • Caution plate
    NA
  • Width(mm)
    200
  • Height(mm)
    300
  • Trusco Code
    276-8585
  • Notes
    Cannot be used in places where oil mist is generated.
  • Specifications
    Lapped Flat Seam
  • Accessory
    A hook with strong double-sided tape on the back surface. screw (4×30 mm)×2, screw (4×25 mm)×2, and chain (190 mm) are included.
  • Mass(g)
    230
  • Amount Of Content
    1 pc.
Part Number
TM-2030
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,724.00

SAFETY MIRRORS 1 Piece(s) Available Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a mirror that is hard to crack.(300 times the strength of glass)

Specification

●SPQ(piece):1
●Indoor Only
●Screw Lock

Materials

●Mirror: Polycarbonate

Accessories

●With tilt stop strong double sided tape at the back.

Warning

●Can not be used in places where oil mist occurs.