(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

FF Corridor Mirror for Left/Right (FT22)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FT22
FT46 SALE
FT65 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mirror Material Number Of Mirrors Application Caution plate Details Model Width
(mm)
Height
(mm)
Image Size (Curved Surface R) Thickness
(mm)
Mounting method Mass
(g)
Trusco Code Mass
(g)
Specifications Amount Of Content

฿ 11,027.74

SAFETY MIRRORS 1 Piece(s) 1 Day(s) Special Plastic 1 Piece Indoor Only None For Left-Right Use 220 165 180 - - - 423-3638 170 Double-Sided Tape Stopper, for Left/Right 1 pc.

฿ 18,944.71

฿ 18,334.69

SAFETY MIRRORS 1 Piece(s) 10 Day(s) Special Plastic 1 Piece Indoor Only None For Left-Right Use 460 330 400 - - - 406-4437 680 Double-Sided Tape Stopper, for Left/Right 1 pc.

฿ 55,734.00

฿ 37,430.95

SAFETY MIRRORS 1 Piece(s) 10 Day(s) Acrylic - - - - 650 485 equivalent to 600R 4.1 Double-sided tape 1800 102-7099 - - -

Basic Specifications

Product Description

Collision prevention mirrors in corridors.
[Features]
·Since it does not protrude, simply stick it on the front of the corner at eye level, and the blind spot will naturally enter the eye, eliminating near-miss incidents.
·Smooth and safe passage is possible.
[Applications]
·For collision prevention in aisles.

Part Number
FT22
FT46 SALE
FT65 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mirror Material Number Of Mirrors Application Caution plate Details Model Width
(mm)
Height
(mm)
Image Size (Curved Surface R) Thickness
(mm)
Mounting method Mass
(g)
Trusco Code Mass
(g)
Specifications Amount Of Content

฿ 11,027.74

SAFETY MIRRORS 1 Piece(s) 1 Day(s) Special Plastic 1 Piece Indoor Only None For Left-Right Use 220 165 180 - - - 423-3638 170 Double-Sided Tape Stopper, for Left/Right 1 pc.

฿ 18,944.71

฿ 18,334.69

SAFETY MIRRORS 1 Piece(s) 10 Day(s) Special Plastic 1 Piece Indoor Only None For Left-Right Use 460 330 400 - - - 406-4437 680 Double-Sided Tape Stopper, for Left/Right 1 pc.

฿ 55,734.00

฿ 37,430.95

SAFETY MIRRORS 1 Piece(s) 10 Day(s) Acrylic - - - - 650 485 equivalent to 600R 4.1 Double-sided tape 1800 102-7099 - - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1