(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Mirror Super Oval (Screw-Mount Type), Mounting Vertically and Horizontally

Safety Mirror Super Oval (Screw-Mount Type), Mounting Vertically and Horizontally

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SF35B

  • Mirror Material
    Acrylic
  • Type
    Mount Type
  • Mirror Shape
    Round Shape
  • Number Of Mirrors
    1 Piece
  • Application
    Indoor Only
  • Caution plate
    None
  • Width(mm)
    350
  • Height(mm)
    230
  • Image Size (Curved Surface R)
    860
  • Trusco Code
    360-4993
  • Notes
    Cannot be used in places where oil mist is generated.
  • Mass(g)
    480
  • Specifications
    Lapped Flat Seam
  • Accessories
    4 x 45 Truss tapping screw x 2 pc
  • Amount Of Content
    1 unit
Part Number
SF35B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,524.00

SAFETY MIRRORS 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Mirror Material
    Acrylic
  • Type
    Mount Type
  • Mirror Shape
    Round Shape
  • Number Of Mirrors
    1 Piece
  • Application
    Indoor Only
  • Caution plate
    None
  • Width(mm)
    350
  • Height(mm)
    230
  • Image Size (Curved Surface R)
    860
  • Trusco Code
    360-4993
  • Notes
    Cannot be used in places where oil mist is generated.
  • Mass(g)
    480
  • Specifications
    Lapped Flat Seam
  • Accessories
    4 x 45 Truss tapping screw x 2 pc
  • Amount Of Content
    1 unit

Product Description

[Features]
· Flexible arm for angle adjustment.
· Lightweight and easy to mount.

Specifications of SF35B

  • Mirror Material
    Acrylic
  • Type
    Mount Type
  • Mirror Shape
    Round Shape
  • Number Of Mirrors
    1 Piece
  • Application
    Indoor Only
  • Caution plate
    None
  • Width(mm)
    350
  • Height(mm)
    230
  • Image Size (Curved Surface R)
    860
  • Trusco Code
    360-4993
  • Notes
    Cannot be used in places where oil mist is generated.
  • Mass(g)
    480
  • Specifications
    Lapped Flat Seam
  • Accessories
    4 x 45 Truss tapping screw x 2 pc
  • Amount Of Content
    1 unit
Part Number
SF35B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,524.00

SAFETY MIRRORS 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1