(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fork Exit Mirror (For pillar walls/screw type)

Fork Exit Mirror (For pillar walls/screw type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of B55K

  • Mirror Material
    Acrylic
  • Type
    Mount Type
  • Mirror Shape
    Round Shape
  • Number Of Mirrors
    1 Piece
  • Application
    Indoor and Outdoor Use
  • Caution plate
    None
  • Width(mm)
    330
  • Height(mm)
    550
  • Image Size (Curved Surface R)
    860
  • Trusco Code
    395-3777
  • Notes
    Install on the wall.
  • Material (Frame)
    Polyvinyl chloride (gray)
  • Mass(g)
    1350
  • Specifications
    Column/Wall Mounting Type, Screw Fastening
  • Accessories
    4 x 30 Truss tapping screw x 3, nylon plug x 3
  • Amount Of Content
    1 unit
Part Number
B55K SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 19,229.00

฿ 17,690.68

SAFETY MIRRORS 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Mirror Material
    Acrylic
  • Type
    Mount Type
  • Mirror Shape
    Round Shape
  • Number Of Mirrors
    1 Piece
  • Application
    Indoor and Outdoor Use
  • Caution plate
    None
  • Width(mm)
    330
  • Height(mm)
    550
  • Image Size (Curved Surface R)
    860
  • Trusco Code
    395-3777
  • Notes
    Install on the wall.
  • Material (Frame)
    Polyvinyl chloride (gray)
  • Mass(g)
    1350
  • Specifications
    Column/Wall Mounting Type, Screw Fastening
  • Accessories
    4 x 30 Truss tapping screw x 3, nylon plug x 3
  • Amount Of Content
    1 unit

Product Description

Exit mirror used for forklift safety confirmation (column wall type).
[Features]
·Since it can be installed at Folkman's eye level, it is very easy to see.
·Safety can be checked smoothly while moving.
·Slim, round shape allows mounting in spaces with a limited opening.
[Applications]
·Eliminates blind spots on the forklift travel path, helping to improve driving safety and work efficiency.

Specifications of B55K

  • Mirror Material
    Acrylic
  • Type
    Mount Type
  • Mirror Shape
    Round Shape
  • Number Of Mirrors
    1 Piece
  • Application
    Indoor and Outdoor Use
  • Caution plate
    None
  • Width(mm)
    330
  • Height(mm)
    550
  • Image Size (Curved Surface R)
    860
  • Trusco Code
    395-3777
  • Notes
    Install on the wall.
  • Material (Frame)
    Polyvinyl chloride (gray)
  • Mass(g)
    1350
  • Specifications
    Column/Wall Mounting Type, Screw Fastening
  • Accessories
    4 x 30 Truss tapping screw x 3, nylon plug x 3
  • Amount Of Content
    1 unit
Part Number
B55K SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 19,229.00

฿ 17,690.68

SAFETY MIRRORS 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1