(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Lamy (L5)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
L5
L7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Height
(mm)
Image Size (Curved Surface R) Trusco Code Mass
(g)
Amount Of Content

฿ 9,741.00

SAFETY MIRRORS 1 Piece(s) 1 Day(s) 480 247 301 395-3891 360 1 unit

฿ 14,236.00

SAFETY MIRRORS 1 Piece(s) 1 Day(s) 665 340 414 395-3904 640 1 unit

Basic Specifications

  • Mirror Material
    Acrylic
  • Type
    Mount Type
  • Mirror Shape
    Round Shape
  • Number Of Mirrors
    1 Piece
  • Application
    Indoor Only
  • Caution plate
    None
  • Notes
    Install on the wall.
  • Specifications
    Lapped Flat Seam
  • Accessories
    4 x 25 Tapping screw x 1 mounting bracket
  • Amount Of Content
    1 unit

Product Description

[Features]
·It's super lightweight, and just by hanging it on the wall, it helps eliminate blind spots immediately.
·Good Design Award winning product.
·Blends into any space.
·It is a wall-mounted mirror with a sense of light.
[Applications]
·Mirrors for safety, crime prevention, and efficiency improvement.

Part Number
L5
L7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Height
(mm)
Image Size (Curved Surface R) Trusco Code Mass
(g)
Amount Of Content

฿ 9,741.00

SAFETY MIRRORS 1 Piece(s) 1 Day(s) 480 247 301 395-3891 360 1 unit

฿ 14,236.00

SAFETY MIRRORS 1 Piece(s) 1 Day(s) 665 340 414 395-3904 640 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Super lightweight, useful to eliminate blind spot by simply hanging in the wall.

Specification

●SPQ(piece):1
●Indoor Only
●Screw Lock

Materials

●Mirror: High-grade Acrylic
●Mounting Bracket: Aluminum

Accessories

●4 x 25 Tapping Screw x 1 Piece
●Mounting Bracket

Warning

●Can not be used in places where oil mist occurs.