(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Half-Dome Mirror HD100

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Cannot be used in locations where oil mist is generated.

Specifications of HD100

  • Mirror Material
    Acrylic
  • Type
    Mount Type
  • Mirror Shape
    Round Shape
  • Number Of Mirrors
    1 Piece
  • Application
    Indoor Only
  • Caution plate
    None
  • Width(mm)
    1040
  • Height(mm)
    540
  • Image Size (Curved Surface R)
    634
  • Trusco Code
    395-3866
  • Material (Frame)
    Foamed vinyl-chloride
  • Mass(g)
    2900
  • Specifications
    Lapped Flat Seam
  • Accessories
    4 x 25 tapping screw x 2 pc
  • Amount Of Content
    1 unit
Part Number
HD100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 27,121.01

฿ 25,976.50

SAFETY MIRRORS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Mirror Material
    Acrylic
  • Type
    Mount Type
  • Mirror Shape
    Round Shape
  • Number Of Mirrors
    1 Piece
  • Application
    Indoor Only
  • Caution plate
    None
  • Width(mm)
    1040
  • Height(mm)
    540
  • Image Size (Curved Surface R)
    634
  • Trusco Code
    395-3866
  • Material (Frame)
    Foamed vinyl-chloride
  • Mass(g)
    2900
  • Specifications
    Lapped Flat Seam
  • Accessories
    4 x 25 tapping screw x 2 pc
  • Amount Of Content
    1 unit

Product Description

Half dome mirror for preventing collisions at T-intersections.
[Features]
· Viewing angle of 180° or over.
· Large and easy to see, making it perfect for use in locations such as factories, warehouses and large stores.
[Applications]
· Preventing collisions at T-intersections.

Specifications of HD100

  • Mirror Material
    Acrylic
  • Type
    Mount Type
  • Mirror Shape
    Round Shape
  • Number Of Mirrors
    1 Piece
  • Application
    Indoor Only
  • Caution plate
    None
  • Width(mm)
    1040
  • Height(mm)
    540
  • Image Size (Curved Surface R)
    634
  • Trusco Code
    395-3866
  • Material (Frame)
    Foamed vinyl-chloride
  • Mass(g)
    2900
  • Specifications
    Lapped Flat Seam
  • Accessories
    4 x 25 tapping screw x 2 pc
  • Amount Of Content
    1 unit
Part Number
HD100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 27,121.01

฿ 25,976.50

SAFETY MIRRORS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1