(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Garage Mirror GMH (Square Type) (GMH-543)

Garage Mirror GMH (Square Type) (GMH-543)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
GMH-323
GMH-430
GMH-543
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Remark

฿ 2,067.00

SAFETY MIRRORS 1 Piece(s) 10 Day(s) 300X230 Ratio of the curved surface 600R

฿ 3,750.00

SAFETY MIRRORS 1 Piece(s) 10 Day(s) 400X300 Ratio of the curved surface 800R

฿ 6,935.00

SAFETY MIRRORS 1 Piece(s) 10 Day(s) 540X375 Ratio of the curved surface 800R

Basic Specifications

Product Description

Garage safety confirmation and security mirror (square type).
[Features]
· The angle can be easily and freely adjusted.
· Parts required for installation are included.
· Main body material: polypropylene, mirror material: glass.
[Application]
· Used for garage entrances and turns with poor visibility, safety management in warehouses, and collision prevention.
· Prevent accidents by expanding the effective field of view.
· Indoor and outdoor use.

Part Number
GMH-323
GMH-430
GMH-543
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Remark

฿ 2,067.00

SAFETY MIRRORS 1 Piece(s) 10 Day(s) 300X230 Ratio of the curved surface 600R

฿ 3,750.00

SAFETY MIRRORS 1 Piece(s) 10 Day(s) 400X300 Ratio of the curved surface 800R

฿ 6,935.00

SAFETY MIRRORS 1 Piece(s) 10 Day(s) 540X375 Ratio of the curved surface 800R

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1