(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Security Garage Mirror

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of GM-121

  • Mirror Material
    Glass
  • Mirror Shape
    Round Shape
  • Number of Mirrors
    1 Piece
  • Use
    Indoor and Outdoor Use
  • Caution Panel
    None
  • Details Model
    Clip Type
  • Size(mm)
    φ148
  • Size H(mm)
    380
  • Size W(mm)
    190
  • Mirror Surface Size
    120R
  • Total Length(mm)
    240
  • Color
    Black
Part Number
GM-121
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 977.70

SAFETY MIRRORS 1 Piece(s) 10 Day(s)

Basic Specifications

  • Mirror Material
    Glass
  • Mirror Shape
    Round Shape
  • Number of Mirrors
    1 Piece
  • Use
    Indoor and Outdoor Use
  • Caution Panel
    None
  • Details Model
    Clip Type
  • Size(mm)
    φ148
  • Size H(mm)
    380
  • Size W(mm)
    190
  • Mirror Surface Size
    120R
  • Total Length(mm)
    240
  • Color
    Black

Product Description

[Features]
· The angles can be freely adjusted.
[Application]
· Used for garage entrances and turns with poor visibility, safety management in warehouses, and collision prevention.

Specifications of GM-121

  • Mirror Material
    Glass
  • Mirror Shape
    Round Shape
  • Number of Mirrors
    1 Piece
  • Use
    Indoor and Outdoor Use
  • Caution Panel
    None
  • Details Model
    Clip Type
  • Size(mm)
    φ148
  • Size H(mm)
    380
  • Size W(mm)
    190
  • Mirror Surface Size
    120R
  • Total Length(mm)
    240
  • Color
    Black
Part Number
GM-121
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 977.70

SAFETY MIRRORS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1