(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wide Mirror (GK-124)

Wide Mirror (GK-124)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GK-124
GK-126M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Model Remark Total Length
(mm)

฿ 1,367.00

SAFETY MIRRORS 1 Piece(s) 10 Day(s) Clip Type Stainless Steel Countersunk Wood Screw (3.8 x 25 mm), Lead Plug (#8 x 20 mm) 4 Each Included, Double-sided Tape (100 φ) 270

฿ 1,334.00

SAFETY MIRRORS 1 Piece(s) 1 Day(s) Magnet Type Auxiliary Plate (Steel Made, Adhesive Tape) 62X54 mm 140

Basic Specifications

  • Mirror Material
    Glass
  • Mirror Shape
    Square
  • Number of Mirrors
    1 Piece
  • Caution Panel
    None
  • Size(mm)
    160X198
  • Size H(mm)
    330
  • Size W(mm)
    230
  • Size D(mm)
    97
  • Mirror Surface Size
    300R

Product Description

[Characteristics]
•Easy to fix and adjust angles.
•Square wide type that shows image clearly and largely.
[Applications]
•For safety check of garage entrance.
•For crime prevention inside stores.
•For safety check of warehouses and corridors.

Part Number
GK-124
GK-126M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Model Remark Total Length
(mm)

฿ 1,367.00

SAFETY MIRRORS 1 Piece(s) 10 Day(s) Clip Type Stainless Steel Countersunk Wood Screw (3.8 x 25 mm), Lead Plug (#8 x 20 mm) 4 Each Included, Double-sided Tape (100 φ) 270

฿ 1,334.00

SAFETY MIRRORS 1 Piece(s) 1 Day(s) Magnet Type Auxiliary Plate (Steel Made, Adhesive Tape) 62X54 mm 140

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1