1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-Off Wheel, Standard Cut-Off Wheel for Metal (Part Number)

Cut-Off Wheel, Standard Cut-Off Wheel for Metal
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 44.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

A standard type that meets a variety of needs with its safety, reliability, and sharp sharpness.
[Applications]
·For cutting general steel materials, angles, round bars, pipes, channels, etc.
·For stainless steel, WA type available.

Features

●A standard type that is compatible to diverse needs with safety, certainty, sharp cutting edge.

Usage

●For Cutting Standard Steel Materials, Angles, Round Bars, Pipes, Channels, etc.

Specification

●Hardness:R
●Working Tool: Disk Grinder, Grindstone Cutting Machine
Part Number
RA-100
RA-125
RA-150
RA-180
RA-205
RA-255
RA-305
RA-355
RA-405
RA-455
RA-510-4
RA-510-6
RA-660
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Outside Diameter
(mm)
Blade Thickness
(mm)
Inner Diameter
(mm)
Maximum Operating Rotational Speed
(rpm)
Number Contained
(Sheets)
Trusco Code Mass
(g)

฿ 44.00

CUTTING WHEELS 10 Piece(s) 12 Day(s) 461002151290010123-276240

฿ 169.53

TKE CUTTING WHEELS 10 Piece(s) 5 Day(s) 461252221090010123-277160

฿ 207.62

TKE CUTTING WHEELS 10 Piece(s) 5 Day(s) 46150222910010123-278990

฿ 156.00

CUTTING WHEELS 10 Piece(s) 1 Day(s) 46180222760010123-2797130

฿ 280.96

TKE CUTTING WHEELS 10 Piece(s) 5 Day(s) 46205222668010123-2801160

฿ 319.05

TKE CUTTING WHEELS 10 Piece(s) 5 Day(s) 462552.522537010123-2819310

฿ 234.00

CUTTING WHEELS 25 Piece(s) 1 Day(s) 463052.825.4449025123-2827440

฿ 306.00

CUTTING WHEELS 25 Piece(s) 1 Day(s) 363552.925.4385025123-2835640

฿ 350.00

CUTTING WHEELS 25 Piece(s) 1 Day(s) 36405325.4298025123-2959880

฿ 815.00

CUTTING WHEELS 20 Piece(s) 1 Day(s) 364553.525.4265020123-29671350

฿ 2,121.00

TKE CUTTING WHEELS 15 Piece(s) 40 Day(s) 30510425.4237015244-86612000

฿ 2,176.00

TKE CUTTING WHEELS 10 Piece(s) 40 Day(s) 30510625.4237010244-86703000

฿ 3,840.00

TKE CUTTING WHEELS 5 Piece(s) 40 Day(s) 3066063217005244-87005400

Loading...

  1. 1

Basic Information

Product Model Flat Work Material General Steel Abrasive A
Hardness R The Tool Used Disc grinder and abrasive grindstone cutter Use For cutting general steel, angle, cylindrical rods, pipes, channels, etc.
Features Standard type suitable for various needs, including safety/certainty/sharp cutting