1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-Off Wheel Super Mamushi (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Cut-Off Wheel Super Mamushi
  • Cut-Off Wheel Super Mamushi
  • Cut-Off Wheel Super Mamushi
  • Cut-Off Wheel Super Mamushi
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 183.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High-speed cutting with thin blade means no scorching or burrs on steel material.
· Alumina polycrystalline PUREMINA abrasive granules that offer high durability and a clean cutting surface. (Excluding 2.3 mm)
· High density glass cloth net dual surface reinforced for high safety.
[Applications]
· For cutting iron and stainless steel.

Part Number
SPM-105
SPM-105-10
SPM-105-23
SPM-125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAbrasive material Particle Size
(#)
Outer Diameter
(mm)
Blade thickness
(mm)
Internal Diameter
(mm)
Max. Rotational Speed
(rpm)
Number Contained In A Packet
(sheet)
Trusco Code Mass
(g)

฿ 287.88

TJD CUTTING WHEELS 10 Piece(s) 5 Day(s) P401051.6151450010377-276431

฿ 183.81

TJD CUTTING WHEELS 10 Piece(s) 5 Day(s) P461051151450010377-277224

฿ 214.29

TJD CUTTING WHEELS 10 Piece(s) 5 Day(s) A301052.3151450010377-278142

฿ 411.49

TJD CUTTING WHEELS 5 Piece(s) 5 Day(s) P40125222122005377-279956

Loading...

  1. 1

Basic Information

Product Type Flat Work material Stainless Steel / Cast Iron Hardness P
Tool Used Disc Grinder Application For cutting iron and stainless steel Features 1 High speed cutting with a thin blade ensures no hardening on steel material and no burrs
Features 2 Alumina Polycrystalline Puremina Abrasive Granules That Offer High Durability and Clean Cutting Surface Features 3 High Density Glass Cloth Net Dual Surface Reinforced for High Safety Precautions To Be Used at Maximum Operating Circumferential Speed/Maximum Operating Number of Revolutions or Lower