1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Welding Machine, Torch Parts For Welding Insulator【10 Pieces Per Package】 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,663.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Insulator for welding made by TOKIN
[Applications]
Welding parts

Specification

●Commodity Name:Insulator
●Applicable Wire Diameter(mm):-
●Shape:-
●Q'ty Per Box(piece):10
Part Number
004001
004002
023015
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipApplicable Current
(A)
Tip Type Size
(mm)
Trusco Code Mass
(g)

฿ 5,071.67

AUTOMATIC WELDING MACHINES 1 Pack(s)

10 Pieces Per Package

1 Day(s) 500N (Panasonic)L293-2644400

฿ 2,663.34

AUTOMATIC WELDING MACHINES 1 Pack(s)

10 Pieces Per Package

1 Day(s) 350N (Panasonic)S293-2636250

฿ 2,978.34

AUTOMATIC WELDING MACHINES 1 Pack(s)

10 Pieces Per Package

1 Day(s) 350D (Daihen)S293-2652300

Loading...

  1. 1

Basic Information

Product Type Welding Torch Parts Welding rod, wire diameter(mm) - Shape -
Quantity in Box (Pieces) 10