1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Welding Machine, TIG Welding Torch Set (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,419.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· AW-17 type TIG welding torch made by Daihen.
· Simple structure with excellent durability.
· Lightweight with outstanding operability.

Part Number
AW-17-8
AW-18-8
AW-26-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipElectrode Diameter
(mm)
Usage Rate
(%)
Trusco Code Cooling System Mass
(g)

฿ 9,419.00

TIG WELDING MACHINES 1 Piece(s) 1 Day(s) 1.650293-1974Air cooling system3000

฿ 12,999.00

TIG WELDING MACHINES 1 Piece(s) 12 Day(s) 3.2100289-9477Water Cooled5000

฿ 12,569.00

TIG WELDING MACHINES 1 Piece(s) 1 Day(s) 2.450293-1982Air cooling system4000

Loading...

  1. 1

Basic Information

Product Type Welding Torch Parts Details Model Torch set Cable length(m) 8
Precautions Not to be used for welding machines with rated current (A) or more. Accessories Nozzle, Collet Body, Collet, Cap