1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gas Reel (Robust Type) (Part Number)

GAS REELS WELDING EQ

Gas Reel (Robust Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 34,168.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GDX-30Z SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 34,168.34

฿ 27,833.53

GAS REELS WELDING EQ 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Gas Reel Hose Length(m) 30 Normal Operating Pressure(MPa) ~1.0
Trusco Code 126-9160 Mass(g) 15200 Features 1 Robust type with safe design. Comes with backfire protection device.
Features 2 It has product liability insurance. Hose I.D. 5mm Specification 1 Hose I.D.: 5 mm
Specification 2 With 2 m Primary Hose (Tip Apollo Valve: With Plug) Specification 3 Secondary Hose End Fitting With Male/Female Reverse Flame Preventer (Mini Tackle) Quick Joint (Apollo Coupling) Included Hose material Spiral Thread Reinforced Special Synthetic Rubber Fiber Incorporated Twin Hose

Please check the type/dimensions/specifications of the part GDX-30Z in the Gas Reel (Robust Type) series.